您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

縮小範圍

移除所有細分

依產業/技術

依內容類型

依產品分類

1-3 / 3

排序:
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL 
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL and Keysight.

解決方案簡介 2014-08-04

 
Investigating Bluetooth Modules: The First Step in Enabling Your Device with a Wireless Link 
This Application Note is designed for vendors or manufacturers who plan to add a wireless link to their products by installing commercially-available, pre-built Bluetooth® modules into them.

應用手冊 2001-09-30

TS-5550 Cellular Phone Functional Test Platform (PN TS-5550) 
This 12-page color print on demand Product Note discusses the TS-5550 platform features and benefits, including the ability to test up to four celluar phones at once. It is a flexible system for rapid development of cellular phone functional test. Configuration and ordering structure is also given.

應用手冊 2000-08-01