Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Радиоизмерения

1-25 из 83

Упорядочить:
ADS Videos on YouTube 
Advanced Design System (ADS) Video Library playlist in Keysight EEsof EDA's Channel on YouTube

Демонстрация 2019-11-26

 
How to Solve Signal Integrity Problems: The Basics 
How to Solve Signal Integrity Problems: The Basics shows you how to use basic signal integrity (SI) analysis techniques such as eye diagrams, S-parameters, time-domain reflectometry (TDR) and single pulse response to solve signal integrity problems.

Видеоролики, демонстрирующие решение прикладных задач 2018-09-18

 
How to Estimate Voltage Spikes from Layout Parasitic Inductance in Switched-Mode Power Supplies 
We showed you how to deal with layout parasitic inductance in our previous video entitled “How to design DC-to-DC power converters”, but a frequently asked question was “When should I start to worry about layout parasitics inductance? Is there a quick rule of thumb that says kind of ‘Caution: Further investigation’s needed?’” The answer is yes and this follow up video is about how to make these estimates.

Видеоролики, демонстрирующие решение прикладных задач 2017-07-17

 
EDAcafé - DAC 2017 Interview: Michel Azarian, Silicon RFIC EDA Program Manager 
Sanjay Gangal from EDAcafé interviews Michel Azarian (Keysight Technologies' Silicon RFIC EDA Program Manager) at Design Automation Conference (DAC) 2017.

Демонстрация 2017-06-22

 
Video Clips from the "Four Ways to Boost Simulation Data Processing using Python" Webcast 
Watch these powerful video clips from the Keysight webcast, "Four Ways to Boost Simulation Data Processing using Python".

Демонстрация 2017-06-12

 
Electrothermal Simulation using the Wolfspeed ADS PDK  
This is a short demonstration of how the Wolfspeed ADS PDK is configured to work with the ADS electrothermal simulator to co-simulate electrical and thermal performance. This allows designers to quickly understand the impact of thermal effects on their circuit designs, and account for those effects during the design process.

Демонстрация 2017-06-02

 
Synthesis Made Easy With Keysight Genesys  
Learn how to quickly design many different RF circuits with various topologies in these short tutorial videos. These step-by-step tutorials walk you through the steps to accelerate your routine design tasks from hours to minutes with automatic RF circuit and system synthesis tools.

Демонстрация 2016-12-01

 
The High-Frequency, High Speed Design Revolution: Why Your Design & Test Flow Will Soon Be Obsolete 
In this keynote from EDI CON USA 2016, Todd Cutler, vice president and general manager of Keysight Design & Test Software, discusses these trends and explains how, when coupled with market pressures, they are driving a revolution in the design and measurement industry.

Демонстрация 2016-10-11

 
Unlocking Millimeter Wave Insights 
It is easy to underestimate the challenges at millimeter-wave frequencies, and this amplifies the importance of integrated tools for design, simulation, measurement, and analysis. Learn more about how Keysight is taking the mystique out of millimeter waves and unlocking new insights.

Демонстрация 2016-09-30

 
How to Design Custom RF, Microwave and Analog Filters 
This video shows a custom filter design technique based on Direct or Exact Synthesis in which the filter response is first shaped and customized to meet specifications before a suitable topology is extracted and transformed for the most economical realization.

Видеоролики, демонстрирующие решение прикладных задач 2016-09-01

 
Основы разработки ВЧ усилителей мощности 
Основы разработки ВЧ усилителей мощности or How to Design an RF Power Amplifier: The Basics (in Russian).

Видеоролики, демонстрирующие решение прикладных задач 2016-07-26

 
How to Eliminate Layout Induced Oscillations 
This video describes how to predict and ultimately eliminate layout induced oscillation using electromagnetic analysis.

Видеоролики, демонстрирующие решение прикладных задач 2016-06-14

 
Harmonic Balance Simulation in Advanced Design System 
This video tutorial describes the set up and running of the harmonic balance simulator.

Демонстрация 2016-06-13

 
IMS-MTT 2016 from Keysight EEsof EDA 
Highlights from Keysight EEsof EDA on the show floor at IMS-MTT 2016 in San Francisco, CA on May 22-26, 2016.

Демонстрация 2016-06-05

 
How to Design for Power Integrity: Selecting a VRM 
This video explains why you should avoid Voltage mode VRMs and shunt compensation for the VRM Error Amplifier. The better performance of a current mode VRM with series compensation for the Error Amplifier is clearly demonstrated with simulations and measurements.

Видеоролики, демонстрирующие решение прикладных задач 2016-05-05

 
Genesys Overview 
Genesys continues to offer the industry’s most powerful RF circuit and system synthesis capabilities in an affordable, accurate and easy-to-use simulation software that you’ve come to love. Keysight Sys-Parameters provide breakthrough convenience in using component datasheet parameters such as amplifier P1dB, IP3, gain and noise figure over frequency, temperature and bias for simulation without the need to create custom files and equations.

Демонстрация 2016-02-11

 
Discovering Genesys 
A collection of Keysight EEsof EDA Genesys video demonstrations and tutorials

Демонстрация 2015-08-27

 
How to Design DC-to-DC Converters 
This video introduces basic DC-to-DC converter operation, explains why voltage spikes occur in these circuits, and shows the importance of modeling PC board layout effects. There is an example in which current visualization is used to see potential problem areas in the PC board. The layout is then modified to improve performance.

Видеоролики, демонстрирующие решение прикладных задач 2015-08-24

 
Splitter, Coupler, Balun and Attenuation Synthesis 
Learn about RF/microwave signal control using splitters, combiners, couplers, baluns and attenuators. Then quickly design from 27 different popular topologies such as Wilkinson splitter, Lange Coupler and 90 degree branch line including generation of their distributed layouts on microstrips using signal control synthesis.

Демонстрация 2015-08-15

 
Equalization Network Synthesis 
Learn how to quickly design active and passive equalization networks to correct for group delay and phase distortions in your RF systems or circuits such as filters and amplifiers defined by measured S-parameters or equivalent circuits. Automatically calculate and optimize component values of analog equalization networks with equalization network synthesis.

Демонстрация 2015-08-15

 
WhatIF Frequency Planning Synthesis 
When selecting LO and IF frequencies in RF systems for receivers or transmitters, it is extremely tideous to identify all interfering frequency mixing spurious and intemod signals that result near the desired IF. Learn how to do frequency planning quickly and interactively compare high-side or low-side mixing to obtain a spurious-free frequency plan that requires minimal filtering. This video also shows how to perform multi-band down conversion frequency planning to a common IF for economical realization.

Демонстрация 2015-08-15

 
Transmission Line and Advanced Tline Synthesis 
Transmission line synthesis provides 24 types of rectangular and circular transmission line structures for interactive electrical-to-physical or physical-to-electrical synthesis of transmission line parameters such as impedance, even-odd mode impedance, coupling, spacing and width. Learn how to automatically convert a distributed electrical schematic into transmission line structures with automatic insertion and absorption of discontinuities such as chamfered bends, Tee’s, steps and end effects with Advanced Tline synthesis.

Демонстрация 2015-08-15

 
Phase Locked Loop PLL Synthesis 
Designing phase locked loops (PLL) for frequency synthesizers or frequency/phase modulator/demodulator can be a daunting task because of the multiple interactions of the PLL components such as reference source, loop filter, phase-frequency-detector, divider and VCO. PLL synthesis interactively guides the designer in selecting the appropriate specs for these components in order to achieve the desired balance of loop stability, phase noise and lock time.

Демонстрация 2015-08-15

 
RF Mixer Synthesis 
Learn about RF mixer characteristics and how to select from 11 different passive and active topologies including single ended, balanced, double-balanced and Gilbert Cell for achieving the required frequency translation conversion gain and LO-RF-IF isolation. Then design them quickly with automatic calculation of component values through mixer circuit synthesis.

Демонстрация 2015-08-15

 
Active Analog Filter Synthesis 
Learn how to quickly design active analog filters with op-amps from a complete selection of response shapes such as Chebyshev, Butterworth, Bessel Cauer or user-defined G-value tables. Select from all popular topologies such as biquad, elliptic, single or multiple feedback for fast realization with active filter synthesis. Includes singly terminated topologies for diplexer and multiplexer designs.

Демонстрация 2015-08-15

 

1 2 3 4 Следующие