検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

RF&マイクロ波

1-21 / 21

並べ替え
M9421A VXT PXIe Vector Signal Transceiver - Data Sheet 
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver

データシート 2019-06-07

PDF PDF 2.59 MB
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

データシート 2018-10-02

PDF PDF 3.82 MB
M9451A PXIe Measurement Accelerator - Data Sheet 
This document provides technical specifications and other information about the M9451A PXIe Measurement Accelerator

データシート 2017-12-05

PDF PDF 656 KB
E8663D PSG RF Analog Signal Generator - Data Sheet 
This datasheet includes information on the E8663D PSG RF Analog Signal Generator.

データシート 2017-12-01

PDF PDF 3.68 MB
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

技術概要 2017-12-01

PDF PDF 1.75 MB
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技術概要 2017-12-01

PDF PDF 550 KB
Infoline Web Services Suite - Data Sheet  
Achieve your software and hardware management goals with our online and professional services options

データシート 2016-09-16

EEsof EDA SystemVue 
SystemVueは、エレクトロニック・システム・レベル(ESL)デザイン用のマルチドメインモデリング/検証ツールです。

技術概要 2016-08-05

Keysight Technologies M9018A PXIeシャーシ 18スロット、3U、8 GB/s 
Keysight M9018A PXIeシャーシは、優れた柔軟性、互換性、性能を提供します。16個のPXIeハイブリッドスロットを備え、PXIeモジュールとPXIeハイブリッド互換モジュールを混在して搭載できます。高度なPCIe®スイッチファブリックは、最高Gen 2の速度で動作し、ほとんどのPXIeコントローラで使用できます。このシャーシは、革新的な空冷設計により、ほとんどの場合、4Uのラックスペースに収納できます。最新の1Uラック・マウント・コンピューターと組み合わせることにより、わずか5Uのラックスペースで、高性能システムを構築できます。

データシート 2015-07-15

Keysight Technologies E5072A ENAシリーズ ネットワーク・アナライザ 30 kHz ~ 4.5/8.5 GHz 
Keysight Technologies E5072A ENAシリーズ ネットワーク・アナライザ 30 kHz ~ 4.5/8.5 GHz

技術概要 2015-06-26

Keysight N8480シリーズ 熱電対パワー・センサ 
N8480シリーズ熱電対パワー・センサは、最も正確で信頼性の高いセンサです。EEPROMを内蔵し、周波数レンジとパワー・レンジが拡大されています。

データシート 2015-01-13

キーサイト・テクノロジー U2040 Xシリーズ ワイド・ダイナミックレンジ・パワー・センサ 
Keysight U2040 Xシリーズ パワー・センサは、あらゆる変調信号を正確に測定できます

データシート 2014-11-13

Keysight N1913A/N1914A EPMシリーズ パワー・メータEシリーズ/8480シリーズ/N8480シリーズパワー・センサ 
Keysight N1913A/N1914A EPMシリーズ パワー・メータEシリーズ/8480シリーズ/N8480シリーズパワー・センサ

データシート 2014-10-31

M9391A PXIeベクトル・シグナル・アナライザ 
テストの限界に挑むキーサイトのモジュール計測器

データシート 2013-10-25

Designing Scalable 10G Backplane Interconnect Systems 
This Paper presents techniques for design which significantly reduce modeling requirements for the design of high-speed backplanes in conjunction with advanced testing techniques which provide maximum channel characterization with the minimum amount of time.

技術概要 2012-05-05

PDF PDF 1.46 MB
ADS for your RF Board Design Flow 
Overview of ADS & Genesys for RF Board design flow.

技術概要 2009-02-03

PDF PDF 1.87 MB
Accurate Simulation Models Yield High Efficiency Power Amplifier Design 
In this Paper, an accurate nonlinear transistor model is shown to form the basis for a systematic simulation-based design procedure for a microwave power amplifier.

技術概要 2005-12-01

PDF PDF 238 KB
RF/Microwave Oscillator Phase Noise calculation - Envelope Transient Technique 
A brief Technical Overview on Rigorous RF and Microwave Oscillator Phase Noise calculation using Envelope Transient Technique by E. Ngoya, J. Rousset, and D. Argollo

技術概要 2005-06-22

PDF PDF 322 KB
Automated Circuit Modeling Tool for Arbitrary Passive Microwave and RF Components 
This Paper describes an automated circuit-modeling tool developed for arbitrary passive components. The tool builds compact, parameterized, analytical models based on fullwave EM simulations.

技術概要 2002-06-24

PDF PDF 105 KB
Overview on Constrained EM-based Modeling of Passive Components 
An Overview by Tom Dhaene, Jan De Geest and Daniel De Zutter (Keysight Technologies) focusing on details of constrained EM-based modeling of passive components.

技術概要 2002-06-01

PDF PDF 378 KB
Overview on Co-Simulation of DSP, RF and Analog 
This Paper presents a design environment supporting a mix of simulation engines, signals and models for DSP, RF and analog technologies.

技術概要 1999-01-01

PDF PDF 310 KB