Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Компоненты и устройства специального назначения

1-25 из 34

Упорядочить:
Automotive Ethernet Triggering and Decode  
The Keysight D9020AUTP Autmotive Ethernet protocol triggering and decode software provides an easy and accurate way to verify and debug your 100Base-T1 automotive Ethernet designs for today's Connected Car.

Техническая информация 2019-06-20

Tx Automotive Ethernet Compliance Application - Data Sheet 
The Keysight AE6910T performance validation and conformance application provides you with an easy and accurate way to verify and debug your automotive Ethernet 1000Base-T1 designs

Техническая информация 2019-06-19

PDF PDF 1.40 MB
E6962A Automotive Ethernet Rx Compliance Solution - Data Sheet 
The Keysight E6962A automotive Ethernet Rx validation and conformance application provides an easy and accurate way to verify and debug the receiver characteristics of your BroadR-Reach and 100BASE-T1 designs.

Техническая информация 2018-12-10

E6963A Automotive Ethernet Link Segment Compliance Solution - Data Sheet 
Provides a product description and application overview of Keysight automotive Ethernet link segment compliance testing solution.

Техническая информация 2018-12-10

Automotive Ethernet Seperation Solutions - Product Fact Sheet 
Provides a brief explanation and comparison between two different methods of separation for bi-directional signals.

Брошюра 2018-11-14

PDF PDF 1.70 MB
Testing Automotive DC-DC converter with Keysight TS-8989 - Application Note 
This paper discusses emulation of input signals, load simulations and measurements for testing high-power automotive DC-DC converter electronic control units and the TS-8989 functional tester.

Руководство по применению 2018-04-12

PDF PDF 781 KB
E8740A Automotive Radar Signal Analysis and Generation Solution - Configuration Guide 
The Keysight E8740A Automotive Radar R&D Solution analyzes and generates radar signals across the full frequency range of 77 GHz and 79 GHz, and scalable analysis bandwidths of 2.5 GHz to > 5 GHz.

Руководство по конфигурации 2018-02-28

PDF PDF 4.58 MB
Increasing Manufacturing Throughput of Automotive Controllers - Application Note 
This application note describes how automotive manufacturers can boost throughput using the Keysight TS-5400 Series 3 high performance PXI function test system for multiple devices under test.

Руководство по применению 2018-02-15

PDF PDF 757 KB
E8740A Automotive Radar Signal Analysis and Generation Solution - Data Sheet 
The Keysight E8740A Automotive Radar R&D Solution analyzes and generates radar signals across the full frequency range of 77 GHz and 79 GHz, and scalable analysis bandwidths of 2.5 GHz to > 5 GHz.

Техническая информация 2018-01-11

TS-8989 System Integration Guide - Application Note 
In today’s manufacturing environment, floor space is an increasingly invaluable variable in the cost of test equation.

Руководство по применению 2017-12-12

PDF PDF 2.69 MB
Evaluate Lithium Ion Self-Discharge of Cells in a Fraction of the Time Traditionally Required 
This new way to determine a cell’s self-discharge by measuring its self-discharge current allows cells with excessively high self-discharge to be identified and isolated much quicker vs traditional open-circuit voltage approaches.

Руководство по применению 2017-12-08

PDF PDF 1.57 MB
TS-8989 PXI Functional Test System - Brochure 
The TS-8989 PXI functional tester helps you achieve a lower cost of test for automotive electronic control units and industrial electronics.

Брошюра 2017-12-05

PDF PDF 692 KB
Решения для проектирования и испытаний автомобильных электронных систем — Брошюра 
Благодаря своему опыту и техническим знаниям в области проектирования и испытаний устройств, работающих в диапазоне ВЧ и миллиметровых волн, а также систем беспроводной связи и высокоскоростных цифровых систем, компания Keysight Technologies, готова предложить широчайший выбор самых передовых решений для проектирования и испытаний автомобильных систем, начиная с ранних этапов НИОКР и заканчивая производством.

Брошюра 2017-12-01

PDF PDF 3.11 MB
Как сократить время тестирования скорости саморазряда литий-ионных элементов питания?–Аналит. доклад 
Аналитический доклад, посвященный новому методу тестирования скорости саморазряда литий-ионных элементов питания, который сокращает время, нужное для выявления негодных элементов питания, с нескольких недель до нескольких минут, что позволяет сэкономить средства и ускоряет вывод продуктов на рынок.

Руководство по применению 2017-12-01

Right Load Switching and Simulation Design Choices for High Current and Mechatronic Functional Tests 
Key considerations for designing a cost-effective high-power switching and load management automotive functional test solution.

Руководство по применению 2017-12-01

PDF PDF 664 KB
BT2191A Self-Discharge Measurement System - Data Sheet 
The BT2191A Li-Ion cell self-discharge measurement system characterizes self-discharge current much faster, with a powerful software for control, graphing, logging and storage.

Техническая информация 2017-12-01

89601B/BN-BHP FMCW Radar Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHP for FMCW radar analysis enables quick and easy automated modulation quality measurements on multi-chirp linear FM signals.

Обзор технических характеристик 2017-12-01

Решение E6950A для испытаний на соответствие стандартам eCall/ЭРА-ГЛОНАСС - Брошюра 
Решение Keysight E6950A позволяет осуществлять комплексный контроль функциональных возможностей и проверку соответствия бортовых систем экстренного реагирования eCall/ЭРА-ГЛОНАСС всем требованиям стандартов, а также опциональный анализ качества аудиосигнала голосового соединения

Брошюра 2017-12-01

PDF PDF 2.95 MB
E8707A Radar Target Simulator - Brochure 
The Keysight E8707A Radar Target Simulator allows simulation of far targets in the 76 GHz to 77 GHz range, within a short physical distance.

Брошюра 2017-12-01

PDF PDF 925 KB
TS-8989 Automotive Body and Safety Test Reference Solution – Configuration Guide 
This configuration guide contains information to help you configure your body and safety test reference solution with the TS-8989 functional tester, and tailor the system to meet your requirements.

Руководство по конфигурации 2017-12-01

PDF PDF 2.19 MB
TS-8900 Automotive Electronics Functional Test System - Technical Overview 
The TS-8900 provides higher throughput and higher test coverage while reducing your equipment capital costs for automotive electronics functional testing.

Обзор технических характеристик 2017-12-01

BT2152A Self-Discharge Analyzer - Data Sheet 
The BT2152A provides revolutionary reduction in the time required to discern good vs. bad cell self-discharge performance in manufacturing.

Техническая информация 2017-07-18

Automotive RF/MW System Verification and Troubleshooting Tests Using FieldFox Handheld Analyzers  
This application note discusses the RF and microwave systems in the 21st century car and the challenges to verify their operation and troubleshoot faulty issues.

Руководство по применению 2017-06-21

Automotive FMCW Radar System Design using 3D Framework for Scenario Modeling 
Automotive Radar Architects can take advantage of Keysight SystemVue’s 3D simulation framework, radar reference designs, and links to MATLAB and T&M equipment to model FMCW radar system scenarios.

Руководство по применению 2017-03-28

[Automotive Radar] 24, 76, and 79 GHz Band Tx/Rx and Components Evaluation 
For design verification of millimeter wave collision avoidance radar with high resolution and wide viewing angle

Брошюра 2016-12-28

PDF PDF 520 KB

1 2 Следующие