検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

部品、機器

1-25 / 30

並べ替え
Tx Automotive Ethernet Compliance Application - Data Sheet 
The Keysight AE6910T performance validation and conformance application provides you with an easy and accurate way to verify and debug your automotive Ethernet 1000Base-T1 designs

データシート 2019-06-19

PDF PDF 1.40 MB
E6962A Automotive Ethernet Rx Compliance Solution - Data Sheet 
The Keysight E6962A automotive Ethernet Rx validation and conformance application provides an easy and accurate way to verify and debug the receiver characteristics of your BroadR-Reach and 100BASE-T1 designs.

データシート 2018-12-10

E6963A Automotive Ethernet Link Segment Compliance Solution - Data Sheet 
Provides a product description and application overview of Keysight automotive Ethernet link segment compliance testing solution.

データシート 2018-12-10

Automotive Ethernet Seperation Solutions - Product Fact Sheet 
Provides a brief explanation and comparison between two different methods of separation for bi-directional signals.

ブローシャ 2018-11-14

PDF PDF 1.70 MB
BroadR-Reachトリガ/デコード Infiniiumオシロスコープ用の100BASE-T1対応機能 
Keysight N8847A BroadR-Reachプロトコルトリガ/デコードソフトウェアを使用すれば、容易かつ正確な方法で100BASE-T1デザインの検証/デバッグを行えます。

データシート 2018-05-04

Testing Automotive DC-DC converter with Keysight TS-8989 - Application Note 
This paper discusses emulation of input signals, load simulations and measurements for testing high-power automotive DC-DC converter electronic control units and the TS-8989 functional tester.

アプリケーション・ノート 2018-04-12

PDF PDF 781 KB
E8740A Automotive Radar Signal Analysis and Generation Solution - Configuration Guide 
The Keysight E8740A Automotive Radar R&D Solution analyzes and generates radar signals across the full frequency range of 77 GHz and 79 GHz, and scalable analysis bandwidths of 2.5 GHz to > 5 GHz.

構成ガイド 2018-02-28

PDF PDF 4.58 MB
Increasing Manufacturing Throughput of Automotive Controllers - Application Note 
This application note describes how automotive manufacturers can boost throughput using the Keysight TS-5400 Series 3 high performance PXI function test system for multiple devices under test.

アプリケーション・ノート 2018-02-15

PDF PDF 757 KB
How to Shorten Li-Ion Self-Discharge Test Time? - White Paper 
High levels of Li-Ion cell self-discharge are indicative of latent failures. The new potentiostatic solution from Keysight addresses cell self-discharge measurement challenges with revolutionary reduction in time, save cost and accelerate time-to-market.

アプリケーション・ノート 2018-01-26

E8740A 車載レーダー信号解析/作成 ソリューション 
Keysight E8740A 車載レーダー信号解析/作成ソリューションは24 GHz、77 GHz、79 GHzのレーダー の全周波数範囲にわたって車載レーダー信号を解析/作成できます。テスト要件に応じて、2.5 GHz ~ 5 GHzを超えるスケーラブルな解析帯域幅を選択できます。

データシート 2018-01-11

TS-8989 System Integration Guide - Application Note 
In today’s manufacturing environment, floor space is an increasingly invaluable variable in the cost of test equation.

アプリケーション・ノート 2017-12-12

PDF PDF 2.69 MB
Evaluate Lithium Ion Self-Discharge of Cells in a Fraction of the Time Traditionally Required 
This new way to determine a cell’s self-discharge by measuring its self-discharge current allows cells with excessively high self-discharge to be identified and isolated much quicker vs traditional open-circuit voltage approaches.

アプリケーション・ノート 2017-12-08

PDF PDF 1.57 MB
Right Load Switching and Simulation Design Choices for High Current and Mechatronic Functional Tests 
Key considerations for designing a cost-effective high-power switching and load management automotive functional test solution.

アプリケーション・ノート 2017-12-01

PDF PDF 664 KB
TS-8989 Automotive Body and Safety Test Reference Solution – Configuration Guide 
This configuration guide contains information to help you configure your body and safety test reference solution with the TS-8989 functional tester, and tailor the system to meet your requirements.

構成ガイド 2017-12-01

PDF PDF 2.19 MB
TS-8900 Automotive Electronics Functional Test System - Technical Overview 
The TS-8900 provides higher throughput and higher test coverage while reducing your equipment capital costs for automotive electronics functional testing.

技術概要 2017-12-01

BT2191A 自己放電測定システム BT2192A 自己放電測定システムソフトウェア 
キーサイトの新しい自己放電測定システムは、自己放電電流をすばやく測定できます。この定電位 測定システムは、直流測定をすばやく行うために必要な特性を備えています。

データシート 2017-06-19

Keysight BT2152A 自己放電アナライザ 
製造でリチウムイオン電池の自己放電を調査するための新しい方法

データシート 2017-06-18

FieldFoxハンドヘルド・アナライザによる車載RF/マイクロ波システムの検証/トラブルシューティング 

アプリケーション・ノート 2017-06-12

E8707A レーダー・ターゲット・シミュレータ 76 GHz~77 GHz 
必要なのは正確で再現性のあるテスト/検証結果を提供する専用ツールです。キーサイトのE8707A レーダー・ターゲット・シミュレータは、そのニーズに最適で、遠距離レーダーユニットのターゲットの信頼性のある高速なシミュレーション機能を提供します。

ブローシャ 2016-10-17

PDF PDF 627 KB
Keysight EEsof EDA 3次元フレームワークを用いた車載用FMCWレーダーシステムのデザイン 
このアプリケーションノートでは、マルチアンテナ、デジタルビームフォーミング(DBF)、多次元DSP信号処理、パラメータ予測アルゴリズムが必要な高度なFMCWレーダーシステムのデザイン手法を提案します

アプリケーション・ノート 2016-07-07

Emulating Analog Input Sensors in Automotive Electronics Functional Test - Article Reprint 
This article discusses guidelines for evaluating the digital-analog converters for your automotive electronics functional test needs.

記事 2016-02-09

PDF PDF 318 KB
Finding Fault - Article Reprint 
testing mission-critical functions in automotive electronics.

記事 2016-02-05

PDF PDF 452 KB
Testing New Grounds in Automotive Electronics - Article Reprint 
Manufacturers are increasingly designing products for ease of test.

記事 2016-02-02

PDF PDF 279 KB
Automotive Body and Safety Electronics Test - Solution Brochure 
These Keysight PXI-based reference solutions for automotive electronics body and safety functional tests help halve the time to design, integrate and implement systems for electronics functional test.

ブローシャ 2015-11-05

PDF PDF 1.87 MB
Keysight Technologies 89601B/BN-BHP FMCWレーダー解析 89600 VSAソフトウェア 
89601B/BN-BHP FMCWレーダー解析 89600 VSAソフトウェア

技術概要 2015-09-02

1 2 次へ