您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

關於特定元件和裝置的應用資訊

1-25 / 31

排序:
E8740A Automotive Radar Signal Analysis and Generation Solution - Configuration Guide 
The Keysight E8740A Automotive Radar R&D Solution analyzes and generates radar signals across the full frequency range of 77 GHz and 79 GHz, and scalable analysis bandwidths of 2.5 GHz to > 5 GHz.

配置設定指南 2019-08-01

PDF PDF 2.40 MB
Automotive Ethernet Triggering and Decode  
The Keysight D9020AUTP Autmotive Ethernet protocol triggering and decode software provides an easy and accurate way to verify and debug your 100Base-T1 automotive Ethernet designs for today's Connected Car.

產品型錄 2019-06-20

Tx Automotive Ethernet Compliance Application - Data Sheet 
The Keysight AE6910T performance validation and conformance application provides you with an easy and accurate way to verify and debug your automotive Ethernet 1000Base-T1 designs

產品型錄 2019-06-19

PDF PDF 1.40 MB
E6963A Automotive Ethernet Link Segment Compliance Solution - Data Sheet 
Provides a product description and application overview of Keysight automotive Ethernet link segment compliance testing solution.

產品型錄 2018-12-10

E6962A Automotive Ethernet Rx Compliance Solution - Data Sheet 
The Keysight E6962A automotive Ethernet Rx validation and conformance application provides an easy and accurate way to verify and debug the receiver characteristics of your BroadR-Reach and 100BASE-T1 designs.

產品型錄 2018-12-10

Automotive Ethernet Seperation Solutions - Product Fact Sheet 
Provides a brief explanation and comparison between two different methods of separation for bi-directional signals.

型錄 2018-11-14

PDF PDF 1.70 MB
如何縮短鋰離子自放電測試時間?- 白皮書 
透過新實施技術,判斷電池自放電效能是否良好只要短短幾分鐘即可完成,再也不需耗費數週時間,讓您節省成本並加快產品上市時間。

應用手冊 2018-09-07

BT2191A 自放電量測系統 - 產品規格書 
The BT2191A Li-Ion 自放電量測系統可在數分鐘或數小時內分析自放電電流,提供控制、繪圖、記錄、資料儲存功能的軟體。

產品型錄 2018-08-23

E8740A 車用雷達信號分析與產生解決方案 - 產品規格書 
Keysight E8740A 車用雷達信號分析與產生解決方案,可在 24 GHz、77 GHz 及 79 GHz 的整個頻率範圍內,分析並產生車用雷達信號,並依測試需求提供從 2.5 GHz 到 5 GHz 以上的可擴充分析頻寬。

產品型錄 2018-06-18

Testing Automotive DC-DC converter with Keysight TS-8989 - Application Note 
This paper discusses emulation of input signals, load simulations and measurements for testing high-power automotive DC-DC converter electronic control units and the TS-8989 functional tester.

應用手冊 2018-04-12

PDF PDF 781 KB
Increasing Manufacturing Throughput of Automotive Controllers - Application Note 
This application note describes how automotive manufacturers can boost throughput using the Keysight TS-5400 Series 3 high performance PXI function test system for multiple devices under test.

應用手冊 2018-02-15

PDF PDF 757 KB
TS-8989 System Integration Guide - Application Note 
In today’s manufacturing environment, floor space is an increasingly invaluable variable in the cost of test equation.

應用手冊 2017-12-12

PDF PDF 2.69 MB
Evaluate Lithium Ion Self-Discharge of Cells in a Fraction of the Time Traditionally Required 
This new way to determine a cell’s self-discharge by measuring its self-discharge current allows cells with excessively high self-discharge to be identified and isolated much quicker vs traditional open-circuit voltage approaches.

應用手冊 2017-12-08

PDF PDF 1.57 MB
TS-8989 PXI Functional Test System - Brochure 
The TS-8989 PXI functional tester helps you achieve a lower cost of test for automotive electronic control units and industrial electronics.

型錄 2017-12-05

PDF PDF 692 KB
89601B/BN-BHP FMCW Radar Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHP for FMCW radar analysis enables quick and easy automated modulation quality measurements on multi-chirp linear FM signals.

技術總覽 2017-12-01

Right Load Switching and Simulation Design Choices for High Current and Mechatronic Functional Tests 
Key considerations for designing a cost-effective high-power switching and load management automotive functional test solution.

應用手冊 2017-12-01

PDF PDF 664 KB
TS-8989 Automotive Body and Safety Test Reference Solution – Configuration Guide 
This configuration guide contains information to help you configure your body and safety test reference solution with the TS-8989 functional tester, and tailor the system to meet your requirements.

配置設定指南 2017-12-01

PDF PDF 2.19 MB
TS-8900 Automotive Electronics Functional Test System - Technical Overview 
The TS-8900 provides higher throughput and higher test coverage while reducing your equipment capital costs for automotive electronics functional testing.

技術總覽 2017-12-01

Automotive RF/MW System Verification and Troubleshooting Tests Using FieldFox Handheld Analyzers  
This application note discusses the RF and microwave systems in the 21st century car and the challenges to verify their operation and troubleshoot faulty issues.

應用手冊 2017-06-21

BT2152A 自放電分析儀 - 產品規格書 
一般的電池管理系統會將所有電池放電至最低電池位準,因而縮短了有效的電池使用時間。

產品型錄 2017-06-18

Automotive FMCW Radar System Design using 3D Framework for Scenario Modeling 
Automotive Radar Architects can take advantage of Keysight SystemVue’s 3D simulation framework, radar reference designs, and links to MATLAB and T&M equipment to model FMCW radar system scenarios.

應用手冊 2017-03-28

E8707A 雷達目標模擬器 76 GHz 到 77 GHz 
Keysight E8707A 雷達目標模擬器可用來模擬 76 GHz 至 77 GHz 範圍內的雷達裝置目標。

型錄 2016-10-17

PDF PDF 548 KB
Emulating Analog Input Sensors in Automotive Electronics Functional Test - Article Reprint 
This article discusses guidelines for evaluating the digital-analog converters for your automotive electronics functional test needs.

專文 2016-02-09

PDF PDF 318 KB
Finding Fault - Article Reprint 
testing mission-critical functions in automotive electronics.

專文 2016-02-05

PDF PDF 452 KB
Testing New Grounds in Automotive Electronics - Article Reprint 
Manufacturers are increasingly designing products for ease of test.

專文 2016-02-02

PDF PDF 279 KB

1 2 下一頁