这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

关于特定元器件和器件的应用信息

1-25 / 31

排序:
E8740A Automotive Radar Signal Analysis and Generation Solution - Configuration Guide 
The Keysight E8740A Automotive Radar R&D Solution analyzes and generates radar signals across the full frequency range of 77 GHz and 79 GHz, and scalable analysis bandwidths of 2.5 GHz to > 5 GHz.

配置指南 2019-08-01

PDF PDF 2.40 MB
是德科技如何缩短锂电池自放电测试时间? 
是德科技如何缩短锂电池自放电测试时间?

应用说明 2019-07-03

Automotive Ethernet Triggering and Decode  
The Keysight D9020AUTP Autmotive Ethernet protocol triggering and decode software provides an easy and accurate way to verify and debug your 100Base-T1 automotive Ethernet designs for today's Connected Car.

产品资料 2019-06-20

Tx Automotive Ethernet Compliance Application - Data Sheet 
The Keysight AE6910T performance validation and conformance application provides you with an easy and accurate way to verify and debug your automotive Ethernet 1000Base-T1 designs

产品资料 2019-06-19

PDF PDF 1.40 MB
Keysight BT2152A 自放电分析仪 
Keysight BT2152A 自放电分析仪

产品资料 2019-06-10

Keysight BT2191A 自放电测量系统 
Keysight BT2191A 自放电测量系统

产品资料 2019-05-08

是德科技 E8740A 汽车雷达信号分析和生成解决方案 
是德科技 E8740A 汽车雷达信号分析和生成解决方案

产品资料 2019-05-05

Keysight E6962A 车载以太网接收机一致性测试解决方案  
Keysight E6962A 车载以太网接收机一致性测试解决方案

产品资料 2019-03-04

Keysight E6963A 汽车以太网链路分段一致性测试解决方案  
Keysight E6963A 汽车以太网链路分段一致性测试解决方案

产品资料 2019-02-27

Automotive Ethernet Seperation Solutions - Product Fact Sheet 
Provides a brief explanation and comparison between two different methods of separation for bi-directional signals.

手册 2018-11-14

PDF PDF 1.70 MB
Testing Automotive DC-DC converter with Keysight TS-8989 - Application Note 
This paper discusses emulation of input signals, load simulations and measurements for testing high-power automotive DC-DC converter electronic control units and the TS-8989 functional tester.

应用说明 2018-04-12

PDF PDF 781 KB
Increasing Manufacturing Throughput of Automotive Controllers - Application Note 
This application note describes how automotive manufacturers can boost throughput using the Keysight TS-5400 Series 3 high performance PXI function test system for multiple devices under test.

应用说明 2018-02-15

PDF PDF 757 KB
TS-8989 System Integration Guide - Application Note 
In today’s manufacturing environment, floor space is an increasingly invaluable variable in the cost of test equation.

应用说明 2017-12-12

PDF PDF 2.69 MB
Evaluate Lithium Ion Self-Discharge of Cells in a Fraction of the Time Traditionally Required 
This new way to determine a cell’s self-discharge by measuring its self-discharge current allows cells with excessively high self-discharge to be identified and isolated much quicker vs traditional open-circuit voltage approaches.

应用说明 2017-12-08

PDF PDF 1.57 MB
89601B/BN-BHP FMCW Radar Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHP for FMCW radar analysis enables quick and easy automated modulation quality measurements on multi-chirp linear FM signals.

技术总览 2017-12-01

Right Load Switching and Simulation Design Choices for High Current and Mechatronic Functional Tests 
Key considerations for designing a cost-effective high-power switching and load management automotive functional test solution.

应用说明 2017-12-01

PDF PDF 664 KB
TS-8989 Automotive Body and Safety Test Reference Solution – Configuration Guide 
This configuration guide contains information to help you configure your body and safety test reference solution with the TS-8989 functional tester, and tailor the system to meet your requirements.

配置指南 2017-12-01

PDF PDF 2.19 MB
是德科技使用CVI Labwindows在TS-5400 PXI 系列上开发测试程序 
是德科技使用CVI Labwindows在TS-5400 PXI 系列上开发测试程序

应用说明 2017-11-29

是德科技使用 Keysight TS-8989 PXI 功能测试系统测试汽车(电子驻车制动) EPB 控制系统 
是德科技使用 Keysight TS-8989 PXI 功能测试系统测试汽车(电子驻车制动) EPB 控制系统

应用说明 2017-11-24

Keysight EEsof EDA 使用 3D 场景建模框架的汽车 FMCW 雷达系统设计 
Keysight EEsof EDA 使用 3D 场景建模框架的汽车 FMCW 雷达系统设计

应用说明 2017-11-24

是德科技 E8707A 76 GHz 至 77 GHz 雷达目标模拟器 
是德科技 E8707A 76 GHz 至 77 GHz 雷达目标模拟器

手册 2017-11-23

PDF PDF 501 KB
是德科技 TS-8900 汽车电子功能测试系统 
是德科技 TS-8900 汽车电子功能测试系统

技术总览 2017-11-23

是德科技使用 FieldFox 手持式分析仪进行汽车射频/微波系统验证和故障诊断测试 
是德科技使用 FieldFox 手持式分析仪进行汽车射频/微波系统验证和故障诊断测试

应用说明 2017-09-27

[Automotive Radar] 24, 76, and 79 GHz Band Tx/Rx and Components Evaluation 
For design verification of millimeter wave collision avoidance radar with high resolution and wide viewing angle

手册 2016-12-28

PDF PDF 520 KB
Emulating Analog Input Sensors in Automotive Electronics Functional Test - Article Reprint 
This article discusses guidelines for evaluating the digital-analog converters for your automotive electronics functional test needs.

文章 2016-02-09

PDF PDF 318 KB

1 2 下一页