您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

數位設計和互連標準

每一代數位標準的變化,都會帶來新的產品設計風險。藉由與業界專家以及像您這樣的工程師共同合作,我們得以取得第一手資訊並順利開發產品。是德科技與業界專家持續合作發展的高速數位測試解決方案,建構於量測儀器和不同領域的專業知識之上。藉由與您分享我們最先進的量測專業知識,是德科技可協助您順利克服挑戰,並且加速推出傲視業界的產品。

是德科技 - 提供最佳洞察力,創造最佳設計

請聯絡是德科技,以便了解有關數位設計與互連解決方案的更多資訊。
 

觀看YouTube影片 

1-8 / 8

排序:
BER Measurement Using Real-Time Oscilloscope Controlled from M8070A - Application Note  
The scope of this application note is to explain the BER measurement procedure using the M8045A pattern generator and DSAZ634A oscilloscope when controlled from M8070A system software.

應用手冊 2017-12-13

PDF PDF 6.78 MB
One Size Does NOT Fit All - Application Note 
This application note discusses the topic of “One Size Does NOT Fit All” and how test system configurations benefit from a choice of hardware form factors and software products.

應用手冊 2017-12-01

Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief 
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

應用手冊 2017-12-01

Overcoming Test Challenges of USB Type-C - Application Note 
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.

應用手冊 2016-08-10

PDF PDF 3.19 MB
如何測試 USB Type-C Alt 模式和在此模式下執行的標準 - 應用說明 
本量測簡介主要將以 DisplayPort 作為 Alt 模式的範例應用,並集中探討相關的挑戰和解決方案。

應用手冊 2016-04-29

How to Test a MIPI M-PHY High-speed Receiver - Challenges and Keysight Solutions - Application Note 
This application selectively describes critical parts of the MIPI M-Phy-specification and related receiver (RX) tests. It describes the main properties of the M-Phy interface.

應用手冊 2013-08-06

PDF PDF 6.63 MB
How to Pass Receiver Test According to PCI Express® 3.0 CEM Specification - Application Brief 
This paper provides insight into the calibration method and tests, as well as the tools available. The biggest change between PCIe 2.x and rev. 3.0 is that RX test on cards will now be normative.

應用手冊 2011-11-30

Accurate Calibration of Receiver Stress Test Signals for PCI Express® Rev. 3.0 - Application Note 
This paper describes the calibration of the receiver-stress signal according to the base specification of PCIe3. The calibration of the RX test signal is different from PCIe 2.0.

應用手冊 2011-06-22