Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Базовые измерения

Уточнить список

убрать все фильтры

По Отрасли/Технологии

По типу содержания

По типу оборудования

1-3 из 3

Упорядочить:
Fundamentals of RF and Microwave Noise Figure Measurements - Application Note 
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

Руководство по применению 2017-09-06

Maximizing Accuracy in Noise Figure Measurements (PN 85719A-1) 
This Product Note discusses factors that affect accuracy with the 85719A Noise Figure Measurement System. Statistically generated curves of noise figure measurements uncertainly are also included.

Руководство по применению 2000-10-01

PDF PDF 661 KB
Spectrum Analysis Basics: From 1997 Back to Basics Seminar 
This paper covers everything from a definition of spectrum to the types of instruments used to make the measurements. Topics include resolution, amplitude measurements sensitivity, dynamic range, LO stability, and the use of spectrum analyzers....

Руководство по применению 1997-04-01

PDF PDF 3.16 MB