Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

1xEV-DO Test

High Rate Packet Data System is the official name of the packet data system associated with cdma2000®. However, at the 3GPP2 standards committee, the name used to describe the system was 1x Evolution Data Only, or 1xEV-DO, a name that has been attached to this system throughout the industry.

1xEV-DO requires a network operator to dedicate a single CDMA channel (1.25 MHz) exclusively to packet data traffic. The system uses the same chip rate and emission filters as are used in cdma2000 and IS-95 CDMA systems, so it is spectrally identical to the legacy systems.

Choose Keysight for a complete portfolio of test equipment solutions that are fast, accurate, flexible, and cost-effective. Keysight helps you get your product to market fast, while protecting your bottom line.

Accelerate Wireless Design and Test with Flexible, High-Performance Platforms
 

Посмотреть видеоматериалы на YouTube 

Уточнить список

убрать все фильтры

По типу содержания

По типу оборудования

1 из 1

Упорядочить:
A Practical Approach to Verifying RFICs with Fast Mismatch Analysis 
Originally broadcast October 28, 2010

Интернет-трансляция - записи