Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Сотовая связь

Посмотреть видеоматериалы на YouTube 

1-12 из 12

Упорядочить:
N7608B Signal Studio for Custom Modulation You Tube 
N7608B Signal Studio for Custom Modulation You Tube

Демонстрация 2017-07-06

 
IMS 2017: What's new with Keysight's SystemVue 2017 
Keysight's How-Siang Yap demonstrates the new features of SystemVue 2017 for Microwave Journal at IMS 2017 in Hawaii.

Демонстрация 2017-06-21

 
5G mmWave for Wideband Applications Demo - video 
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

Демонстрация 2017-05-22

 
Watch 5G Wireless Communications Videos on YouTube 

Демонстрация 2016-12-14

 
5G Channel Sounding 
This video discusses Keysight's This video discusses Keysight's mmWave MIMO channel sounding solution for 5G. 5G is aiming to achieve gigabytes per second data rate anywhere, anytime, and to get there, we need to use new technologies such as massive MIMO and millimeter wave broadband. solution for 5G. 5G is aiming to achieve gigabytes per second data rate anywhere, anytime, and to get there, we need to use new technologies such as massive MIMO and millimeter wave broadband.

Демонстрация 2015-03-19

 
UXM Wireless Test Set Demo Videos on YouTube 
Explore YouTube for videos of the UXM wireless test set

Демонстрация 2014-02-13

 
N7609B Signal Studio for GNSS 
Keysight YouTube videos for GNSS

Демонстрация 2013-05-21

 
LTE Base Station (eNB) Transmitter and Component Test, Self-Guided Demonstration 
This guide provides step-by-step instructions on performing component test of single carrier/multi-carrier/multi-standard radio ACLR, EVM, and various eNB transmitter tests using select Keysight sw/hw.

Демонстрация 2011-04-12

PDF PDF 2.96 MB
89601B/BN-BHD LTE FDD Modulation Analysis, 89600 VSA Software - Demo Guide 
This demonstration guide provides step by step instructions for making 3GPP LTE measurements using the 89600 VSA software.

Демонстрация 2011-02-23

LTE eNB Closed-loop Conformance Testing 
This is a demonstration of how the Keysight N5106A PXB baseband generator and channel emulator, N7624B Signal Studio for LTE software, and N5182A MXG signal generator are configured for eNB closed-loop conformance test. (8.27min)

Демонстрация 2010-09-24

 
YouTube video: LTE 5MHz Downlink signal demonstrated on a Keysight VSA 89600 
View an LTE downlink signal then watch it being demodulated and decoded for further analysis. (YouTube video, 5 min)

Демонстрация 2010-09-24

 
YouTube Video: LTE eNB Closed-loop Conformance Testing  
This is a demonstration of how the Keysight N5106A PXB baseband generator and channel emulator, N7624B Signal Studio for LTE software, and N5182A MXG signal generator are configured for eNB closed-loop conformance test. (Youtube video, 8.27min)

Демонстрация 2010-03-04