这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

是德科技蜂窝测试技术

是德科技公司是全球领先的测试与测量公司,可以提供全方位的设计、测试和管理解决方案。这些解决方案覆盖整个蜂窝技术领域――从传统1G系统到3G系统(例如HSPA),再到3GPP 长期演进技术(LTE)和1xEV-DO。是德的产品适用于从早期设计与开发、批量制造到网络部署和服务保障的全过程。推动蜂窝技术的创新与发展,是德为您披荆斩棘!

 

#5G #LTE-Advanced (LTE-A) #LTE测试 #毫微微蜂窝基站测试 #包络跟踪功率放大器 #HSPA和HSPA+ #W-CDMA #TD-SCDMA #GSM、GPRS、EGPRS和EDGE/Evo #1xEV-DO #cdma2000®/CDMA #多标准无线(MSR)#全球导航卫星系统(GNSS)和辅助 GNSS(A-GNSS)设计与测试解决方案 #TDMA

查看相关视频(优酷) 

1-25 / 79

排序:
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技术总览 2017-12-01

PDF PDF 550 KB
是德科技毫米波频率扩展器 
是德科技毫米波频率扩展器

技术总览 2017-11-28

是德科技 利用 GPS 信号仿真器进行典型的 GPS 接收机验证测试 
是德科技 利用 GPS 信号仿真器进行典型的 GPS 接收机验证测试

应用说明 2017-11-27

是德科技 T4010S一致性测试系统 
是德科技 T4010S一致性测试系统

技术总览 2017-11-24

是德科技 5G 协议研发解决方案 
是德科技 5G 协议研发解决方案

Solution Brief 2017-11-24

Keysight E6640AEXM 无线测试仪 
Keysight E6640AEXM 无线测试仪

手册 2017-11-24

PDF PDF 738 KB
Keysight M8195A 65 GSa/s 任意波形发生器 
Keysight M8195A 65 GSa/s 任意波形发生器

产品资料 2017-11-23

是德科技微波和毫米波测量 :工具和最佳实践 
是德科技微波和毫米波测量 :工具和最佳实践

应用说明 2017-11-23

是德科技 Propsim 信道仿真 MIMO(OTA)测试 
是德科技 Propsim 信道仿真 MIMO(OTA)测试

手册 2017-10-27

PDF PDF 682 KB
是德科技 Anite 虚拟路测工具套件 
是德科技 Anite 虚拟路测工具套件

手册 2017-10-13

PDF PDF 958 KB
5G RF DVT Toolset - Solution Brief 
This flyer introduces the Keysight 5G RF/RRM Design Verification toolset which is a comprehensive solution to address diverse global spectrum requirements and efficiently prototype advanced 5G RF/RRM features, including beamforming at mm-Wave frequencies and standalone/non-standalone use cases.

Solution Brief 2017-09-15

Keysight Technologies Selected by Qualcomm for 5G Test Solutions 
Keysight will provide the scalability and capability required to support 5G design and test–from initial requirements to final standards

新闻资料 2017-08-19

 
New PXIe Instruments for 5G, A&D and Quantum Technologies 
New PXIe Instruments for 5G, A&D and Quantum Technologies

新闻资料 2017-05-31

 
Real-Time Near-Field Cell Phone and Tablet Antenna Measurements – EMSCAN 
Real-Time Near-Field Cell Phone and Tablet Antenna Measurements from Keysight Technologies and EMSCAN

Solution Brief 2017-04-20

 
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

配置指南 2017-04-19

Waveguide Harmonic Mixers M1971E/V/W - Technical Overview 
This technical overview describes the M1971E/V/W waveguide harmonic mixers features, benefits, and specifications.

技术总览 2016-09-14

Keysight E7515A UXM 无线测试仪 
Keysight E7515A UXM 无线测试仪

手册 2016-08-05

PDF PDF 461 KB
Anite Development Toolset - Brochure 
Product brochure for Anite Development Toolset

手册 2016-07-21

PDF PDF 1.38 MB
Anite SAS Interoperability Test Solution - Brochure 
Product brochure for Anite SAS Interoperability Test Solution

手册 2016-07-20

PDF PDF 1.29 MB
Anite Conformance Toolset - Brochure 
Product brochure for Anite Conformance Toolset

手册 2016-07-20

PDF PDF 2.20 MB
Propsim Channel Emulator MIMO Over-the-Air (OTA) Testing - Brochure 
Product brochure for Propsim Channel Emulation MIMO Over-the-Air (OTA) Testing

手册 2016-07-20

PDF PDF 1.73 MB
Anite Virtual Drive Testing Toolset - Brochure 
Product brochure for Anite Virtual Drive Testing Toolset

手册 2016-07-14

PDF PDF 2.68 MB
Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

手册 2016-06-22

PDF PDF 7.93 MB
Bluetooth Audio Measurement with the U8903B Performance Audio Analyzer - Application Note 
This article focuses on the Bluetooth audio measurement applications of the U8903B performance audio analyzer. Bluetooth audio is also part of the whole audio measurement and analysis ecosystem.

应用说明 2016-01-28

Ensure your mobile and smart devices comply with the CTIA Battery Life Test Plan – W2BI 
Ensure your mobile and smart devices comply with the CTIA Battery Life Test Plan – W2BI and Keysight

Solution Brief 2015-10-09

 

1 2 3 4 下一页