Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Aerospace & Defense

Focus where it counts

Missions evolve but one thing stays the same: the need to protect those who go in harm's way. Success depends on a changing mix of people and technology. As technology becomes more complex, assuring readiness gets tougher.

Keysight is a source of assurance that your mission will succeed. Through our expertise in measurement science and test processes, we give you more time for the bigger issues: fulfilling today's mission and managing the transition to what comes next. By helping you build greater assurance in system readiness, Keysight frees you to focus where it counts most.

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

Par catégorie de produit

1-3 sur 3

Tri:
Building Hybrid Test Systems. Ensuring success in two common development scenarios - Application Not 
Application Note 1465-33. When you migrate to a hybrid system that includes LXI along with GPIB, VXI, PXI, or any other architecture, two scenarios are most typical, minimum development time and maximum overall performance

Notes d’application 2008-10-15

Migrating system software from GPIB to LAN/LXI (AN 1465-25) - Application Note 
Migrating system software from GPIB to LAN/LXIis the sixth application note in a series designed to help you manage the shift to LXI from GPIB.

Notes d’application 2007-02-02

Using USB in the Test and Measurement Environment (AN 1465-12) - Application Note 
Simplify test integration with USB interface. Whether you’re setting up an ad hoc system on a lab bench or designing a permanent solution for a manufacturing line, the three best choices today for connecting modern instrumentation to computers are GPIB, LAN, and USB.

Notes d’application 2004-11-19

PDF PDF 194 KB