Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

WLAN 802.11ad/802.11ay Test and Design

IEEE 802.11ad is an amendment to the 802.11 WLAN standard which enables up to 7 Gbps data rates in the unlicensed and globally available 60 GHz band. With much more spectrum available than the 2.4 GHz and 5 GHz bands, the 60 GHz band has wider channels, enabling higher data rates over short distances (1m – 10m). Primary 802.11ad applications will be to remove wires between High-Definition multimedia, computer displays, I/O and peripheral, peer to peer data synchronization and higher speed LAN.

A shared MAC layer with existing 802.11 networks enables session switching between 802.11 networks operating in the 2.4 GHz, 5 GHz and 60 GHz bands, resulting in uninterrupted wireless data communications. The 802.11ad MAC layer has been extended to include beamforming support and address the 60 GHz specific aspects of channel access, synchronization, association, and authentication.

The design and integration of 802.11ad devices present challenges in tackling 10 times higher frequencies and 100 times wider modulation bandwidths than previous WLAN standards. A mix of modulation technologies (both Single Carrier and OFDM) and the use of active directional antennae further complicate matters.

Generate and analyze 802.11ad fully coded PHY waveforms for complete component, subsystem, and system performance at baseband, IF, and millimeter-wave. The Keysight Testbed, Reference Solution combines Keysight software and hardware to provide a flexible testbed for 802.11ad waveform generation and analysis. Software provides the flexibility to generate and analyze 802.11ad waveforms with a wide range of different attributes. Hardware provides the flexibility to support baseband, IF, and millimeter-wave test planes. Create waveform sequences with unique 802.11ad packet structures including Modulation Coding Scheme (MCS), packet length, payload data type, and interpacket gap length, etc.

Keysight 81199A supports WiHD revision 1.0b PHY including HRP and LRP modes.

Learn about New WLAN applications 802.11ac and 802.11ad with these useful resources from Keysight

New 802.11ad Software Solution
 

Explore YouTube Videos