Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Noise Figure Measurements

 

Для просмотра требуется браузер с поддержкой JavaScript и Adobe Flash Player

Загрузить Adobe Flash Player 

If you need to make noise figure measurements, you’ve come to the right place to get the tools and technical support you need. Whether it is an instrument, accessories, or literature, Keysight has the right solutions to help you make the following measurements more accurately:

  • Noise figure/factor
  • Gain
  • Effective temperature
  • Y-factor
  • Hot/cold power density

To better determine how Keysight can meet your noise figure measurement needs today, use our Noise Figure Selection Guide.
 

Посмотреть видеоматериалы на YouTube 

1-24 из 24

Упорядочить:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Техническая информация 2019-10-14

10 Hints for Making Successful Noise Figure Measurements - Application Note 
This document will help minimize the uncertainties in your noise figure measurements. Key topics include minimizing extraneous signals, mismatch uncertainties, nonlinearities, and path losses.

Руководство по применению 2019-09-25

Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note 
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

Руководство по применению 2019-03-19

Signal Analyzers: Keysight EXA vs. Rohde & Schwarz FSV - Competitive Comparison 
This flyer compares noise and noise figure specifications for Keysight's EXA X-Series signal analyzer and Rohde & Schwartz' FSV.

Конкурентные сравнения 2017-12-11

PDF PDF 550 KB
Preselector Tuning for Amplitude Accuracy in Microwave Spectrum Analysis 
This 8 page application note introduces the technique for broadband modulated signals employed in the new MXA signal analyzer.

Руководство по применению 2017-12-05

Fundamentals of RF and Microwave Noise Figure Measurements - Application Note 
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

Руководство по применению 2017-09-06

5 Reasons to Buy the X-Series Noise Figure Analyzer - Flyer 
This 2-page flyer lists 5 reasons to buy the X-Series noise figure analyzers

Руководство по применению 2016-01-26

PDF PDF 643 KB
Noise Figure Uncertainty Calculator 
The noise figure uncertainty calculator has been created to aid your design work, from components through to systems, helping you meet the continued demand for higher system performance.

Инструмент для анализа 2015-05-29

 
Высокоточные измерения коэффициента шума с использованием анализаторов цепей серии PNA-X 
Данные рекомендации описывают решения проблем, связанных с измерением коэффициента шума, с помощью анализаторов цепей серии PNA-X

Руководство по применению 2014-08-03

Millimeter-Wave Noise Figure and Noise Parameter Measurements – Maury Microwave 
Millimeter-Wave Noise Figure and Noise Parameter Measurements from Maury Microwave and Keysight.

Совместное решение 2014-04-02

 
Noise Parameter Measurements - Maury Microwave 
Noise Parameter vs Noise Figure Measurement from Maury Microwave and Keysight

Совместное решение 2014-04-01

 
Noise Figure Demo Videos on YouTube 
Explore YouTube for videos based on the 10 Hints to Make Better Noise Figure Measurements application note.

Демонстрация 2012-12-11

 
Making Noise Figure Measurements Video Series 
Hints for making noise figure measurements.

Демонстрация 2011-12-05

 
89441A Vector Signal Analyzer Phase Noise Measurements 
The procedure takes you step-by-step through a phase noise measurement on the 89441A using two methods: direct spectrum and PM demodulation. No options are required to make this measurement.

Руководство по применению 2004-07-26

PDF PDF 90 KB
Noise Figure Measurements of Frequency Converting Devices, AN 1487 
"This application note provides details and examples about how the Keysight NFA Series noise figure analyzer (NFA) performs measurements in amplifier, downconverter and upconverter measurement mode".

Руководство по применению 2004-02-06

Non-Zero Noise Figure After Calibration (AN 1484) 
This Application Note attempts to explain the reasons behind the zero-error and shows with examples that it does not have a compromising effect on instrument accuracy in a measurement situation.

Руководство по применению 2004-01-20

PDF PDF 95 KB
346A/B/C Noise Sources: 10 MHz to 26.5 GHz 
The attached document provides technical data for the Keysight 346A, 346B, and 346C Noise Sources ranging from 10 MHz to 26.5 GHz.

Руководство по применению 2000-12-01

PDF PDF 500 KB
NFA Series Noise Figure Analyzer, Programming Examples 
This Product Note contains programming examples of measurement scenarios written in pseudo code, to enable the automated control of the NFA Series Noise Figure Analyzers using SCPI standard commands.

Руководство по применению 2000-11-27

PDF PDF 1.19 MB
How to Measure Noise Accurately Using the Keysight Combination Analyzers (PN 4395/96-1) 
Product note comparing Keysight combination analyzers (4395A, 4396B) and conventional Keysight spectrum analyzers (4195A, 3588A, 3585A/B). Keysight no longers sells these products.

Руководство по применению 2000-11-01

Practical Noise-Figure Measurement and Analysis for Low-Noise Amplifier Designs (AN 1354) 
This Application Note is a timely and detailed examination of the process needed for making practical noise figure measurements of low-noise amplifiers which includes software modeling.

Руководство по применению 2000-09-01

PDF PDF 1.65 MB
Noise Power Ratio Measurements Using E2507B/E2508AMulti-format Communications Signal Simulator 
The NPR measurement requires a stimulus source to generate conditioned noise and a measurement receiver to analyze the changes in the noise after it passes through the device under test. This Product Note shows how the E2507B or E2508A Multi-format Communications Signal Simulator...

Руководство по применению 2000-08-01

PDF PDF 384 KB
Applications and Operations of the 8970A Noise Figure Meter (PN8970A-1) 
Part Number: 08970-99000 (Nov81). The 8970A is a discontinued product; this product note is provided for information only.

Руководство по применению 1981-11-01

PDF PDF 7.65 MB
Spectrum Analysis... Signal Enhancement (AN 150-7) 
Part Number: 8554-8447. Application Note 150-7 (Jun75)

Руководство по применению 1975-06-01

PDF PDF 8.84 MB
Spectrum Analysis: Noise Measurements (AN 150-4) 
Application Note 150-4

Руководство по применению 1974-04-01

PDF PDF 10.46 MB