Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Femtocell Test

As a world leader in test and measurement solutions, Keysight continues to be at the forefront of emerging markets such as small-cell base stations. Femtocells are small-cell base stations typically designed for indoor use in residential or small business environments. They connect to a service provider’s network via the end user’s broadband internet. As small cells gain momentum, keeping pace with growing demand and aggressive schedules is easier when you have access to deeper resources. From R&D through manufacturing, Keysight has femtocell test equipment available now to help you meet your time to market goals. The EXF is the industry’s first one-box tester dedicated to femtocell manufacturing, and it’s validated with the latest cellular and WLAN chipsets. Access our expertise in base-station and high-volume testing and accelerate femtocell manufacturing with the EXF.

Explore YouTube Videos 

  • no image available E6650A EXF Wireless Test Set for Femtocell 
    no image available

    E6650A EXF Wireless Test Set for Femtocell

    The E6650A EXF is dedicated to femtocell manufacturing and is validated with the latest cellular and WLAN chipsets. It also delivers the speed, performance and scalability you need to ramp up rapidly and lower your cost of test.

  • no image available X-Series Measurement Applications for EXM and EXF 
    no image available

    X-Series Measurement Applications for EXM and EXF

    These software applications for the EXM and EXF provide standards-based measurements to test multi-format cellular and wireless connectivity devices and Femtocells during manufacturing.

  • no image available V9065B-1FP Sequence Analyzer for BTS Application, Fixed Perpetual License 
    no image available

    V9065B-1FP Sequence Analyzer for BTS Application, Fixed Perpetual License

    V9065B-1FP sequence analyzer for BTS application provides high-speed calibration and verification of your femtocell for maximum manufacturing throughput. Use with the EXF wireless test set for femtocell.

  • no image available Waveform License 5 and 50-Pack for EXF 
    no image available

    Waveform License 5 and 50-Pack for EXF

    Waveform licensing with the 5-pack and 50-pack options is a cost-effective solution for manufacturing that lets you license and playback waveforms created using the multiple radio format Keysight Signal Studio software.

  • no image available N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz 
    no image available

    N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz

    N5182B MXG X-Series RF vector high performance signal generators are fine-tuned to be your “golden transmitter” in R&D with 9 kHz to 6 GHz frequency coverage. Simulate real-world signals with real-time capabilities with Signal Studio software.

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 
    no image available

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    The N9020A MXA is a flexible signal analyzer; 10 Hz up to 26.5 GHz with up to 160 MHz analysis bandwidth. MXA addresses testing of multiple wireless formats and devices with built-in applications and is designed to accelerate product development.

  • X-Series Measurement Applications for Signal/Spectrum Analyzers 

    X-Series Measurement Applications for Signal/Spectrum Analyzers

    The industry's broadest offering of measurement software for modular and benchtop signal and spectrum analyzer applications covering general purpose, cellular, wireless connectivity, and digital video.

  • Signal Studio Software 

    Signal Studio Software

    Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. Its performance-optimized reference signals enhance the characterization and verification of your devices.

  • no image available N9010A EXA Signal Analyzer, 10 Hz to 44 GHz 
    no image available

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz

    The N9010A EXA is a general purpose signal analyzer; 10 Hz up to 44 GHz. The EXA signal analyzer provides a solid mix of speed and performance to 40 MHz bandwidth.

  • no image available N5172B EXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz 
    no image available

    N5172B EXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz

    N5172B EXG X-Series RF vector mid-performance signal generators offer 9 kHz to 6 GHz frequency & simulation of real-time signals with Signal Studio software. Optimized for manufacturing with faster throughput & greater uptime at the right price.

  • no image available Nemo Wireless Network Solutions 
    no image available

    Nemo Wireless Network Solutions

    Cutting-edge network RF measurement and analytics solutions under the Nemo brand; applicable to a wide range of customers including mobile operators, network equipment manufacturers, service contractors and regulatory bodies.