Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Cellular

Keysight Technologies, the world’s premier measurement company, offers a full range of design, test, and management solutions that span the range of cellular technologies—from legacy 1G systems through 3G systems such as HSPA to 3GPP Long Term Evolution (LTE) and 1xEV-DO. Keysight products cover the lifecycle from early design and development, through volume manufacturing, to network deployment and service assurance. See the Quick Guide to Keysight’s Solutions for High-Speed Cellular for an overview of all technologies and supporting product families. To learn more about related technologies consult MIMO Test and Wireless Connectivity. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

White paper: Current activity in 5G

Explore os vídeos do YouTube 

Refine the List

Mercado/Tecnologia

By Type of Content

Categoria de Produto

1-25 de 339

Sort:
M8190A Arbitrary Waveform Generator - Data Sheet 
Precision arbitrary waveform generator with 5 GHz bandwidth and 14 bit vertical resolution gives you reliable, repeatable measurements.

Folha de Dados 2018-05-10

5G Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure 
This solution brochure provides technical information about the Keysight 5G Waveform Generation and Analysis Testbed, Reference Solution

Brochura 2018-04-23

PDF PDF 3.35 MB
Infoline Instrument Management Security, Reliability and Privacy - Product Fact Sheet 
Trust in the security, reliability and privacy of Keysight Infoline Instrument Management application.

Brochura 2018-03-19

PDF PDF 171 KB
EMI Compliance Test vs. EMI Pre-Compliance Test - Application Brief 
This paper gives you an understanding on the advantage of running an in-house EMI pre-compliance test with a spectrum analyzer, guide you through the process of making a good estimation of your new product's EMI performance, and diagnose unwanted emissions.

Nota de aplicação 2018-03-06

PDF PDF 727 KB
N9000B CXA Signal Analyzer Specifications Guide 
Specification information for the N9000B CXA signal analyzer.

Visão Técnica 2018-03-01

PDF PDF 2.04 MB
N9040B UXA Signal Analyzer Specifications Guide 
Specification information for the N9040B UXA signal analyzer.

Visão Técnica 2018-03-01

PDF PDF 2.35 MB
N9010B EXA Signal Analyzer Specifications Guide 
Specification information for the N9010B EXA signal analyzer.

Visão Técnica 2018-03-01

PDF PDF 1.81 MB
N9030A PXA Signal Analyzer Specifications Guide 
Specification information for the N9030A PXA signal analyzer.

Visão Técnica 2018-03-01

PDF PDF 3.52 MB
M9391A PXIe Vector Signal Analyzer - Product Fact Sheet 
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

Brochura 2018-02-13

PDF PDF 900 KB
M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet 
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Folha de Dados 2018-01-31

The Problems of Testing 5G, Part 1 - Article Reprint by Moray Rumney 
This article introduces the challenges of testing 5G devices, with a discussion of New Radio (NR)

Artigo 2018-01-29

PDF PDF 827 KB
Testing and Troubleshooting Digital RF Communications Receiver Designs (AN 1314) 
This Application Note covers the fundamental measurement principles involved in testing and troubleshooting digital communications receivers, particularly those used in digital RF cellular systems. Measurement setups are provided for receiver performance tests and troubleshooting tips are given.

Nota de aplicação 2018-01-26

Techniques for Precise Measurement Calibrations in the Field - Application Note 
This application note discusses recent advances in VNA calibration and compares measurements made on a FieldFox analyzer using different calibration types for a variety of RF and microwave devices.

Nota de aplicação 2017-12-18

E4438C ESG / E8267D PSG Option 409 GPS Personality - Technical Overview 
An 8-page overview of the E4438C-409 and E8267D-409 Global Positioning System (GPS) personally covering the main features, technical specifications, and ordering information.

Visão Técnica 2017-12-05

Greater Insight into LTE Design and Test 
This brochure discusses Keysight's leadership in LTE and presents our set of design and test solutions for LTE - from design simulation to signal generation and analysis through manufacturing and deployment.

Brochura 2017-12-05

PDF PDF 6.96 MB
89601B/BN-BHD, BHE, BHG, BHH LTE & LTE-Advanced FDD & TDD, 89600 VSA Software - Technical Overview 
The 89600 VSA software has the capability to analyze LTE-Advanced as well as LTE signals in both FDD and TDD formats.

Visão Técnica 2017-12-02

M9381A PXIe Vector Signal Generator - Product Fact Sheet 
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

Brochura 2017-12-01

PDF PDF 651 KB
M9381A PXIe Vector Signal Generator & M9391A PXIe Vector Signal Analyzer - Configuration Guide 
This document provides information for configuring solutions for RF test based on the M9391A PXIe VSA and M9381A PXIe VSG.

Guia de configuração 2017-12-01

PDF PDF 5.59 MB
89600 VSA Software - Brochure 
This 89600 VSA software brochure provides an overview of the 89600 VSA vector signal analysis software.

Brochura 2017-12-01

PDF PDF 1.76 MB
N7608B Signal Studio for Custom Modulation - Technical Overview 
N7608B Signal Studio for custom modulation enables quick and easy signal generation for component, transmitter, and receiver test of emerging standards and 5G applications.

Visão Técnica 2017-12-01

89601B/BN-BHL Channel Quality Measurements, 89600 VSA Software - Technical Overview 
The 89600 VSA software Option BHL for channel quality measurements accelerates satellite payload testing with a wideband test approach for group delay.

Visão Técnica 2017-12-01

PDF PDF 2.27 MB
RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

Guia de configuração 2017-12-01

PDF PDF 2.44 MB
PSG, MXG, & EXG Microwave Signal Generators - Brochure 
This brochure provides an overview of Keysight's microwave signal generator portfolio including the E8267D PSG vector, E8257D PSG analog, N5183B MXG analog, and N5173B EXG analog.

Brochura 2017-12-01

PDF PDF 8.96 MB
Technology Refresh Services for FieldFox Handheld Analyzers - Flyer 
2-page flyer that explains and links to FieldFox handheld analyzers Technology Refresh Services including, trade-in, upgrades, extended service, premium used and consulting

Materiais promocionais 2017-12-01

PDF PDF 1.40 MB
N9080A/W9080A LTE FDD & N9082A/W9082A LTE TDD X-Series Application - Technical Overview 
An overview of the LTE FDD/TDD (N/W9080A & N/W9082A) X-Series measurement applications.

Visão Técnica 2017-12-01

1 2 3 4 5 6 7 8 9 10 ... Avançar