您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

1-21 / 21

排序:
N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet 
This document describes details specification, options, and compatible accessories of the EPM Series power meters and E-Series and 8480 sensors.

產品型錄 2018-12-26

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

產品型錄 2018-10-02

PDF PDF 3.82 MB
U2040, U2053/63 and L2050/60 X-Series USB/LAN Wide Dynamic Range Power Sensors - Data Sheet 
This data sheet details the key features, specifications and ordering information for the X-Series wide dynamic range power sensors, which includes USB and LAN models.

產品型錄 2018-09-18

M9421A VXT PXIe Vector Signal Transceiver - Data Sheet 
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver

產品型錄 2018-09-03

PDF PDF 2.58 MB
M9451A PXIe Measurement Accelerator - Data Sheet 
This document provides technical specifications and other information about the M9451A PXIe Measurement Accelerator

產品型錄 2017-12-05

PDF PDF 656 KB
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技術總覽 2017-12-01

PDF PDF 550 KB
E8663D PSG RF Analog Signal Generator - Data Sheet 
This datasheet includes information on the E8663D PSG RF Analog Signal Generator.

產品型錄 2017-12-01

PDF PDF 3.68 MB
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

技術總覽 2017-12-01

PDF PDF 1.75 MB
Keysight EEsof EDA SystemVue 
SystemVue is an EDA environment for electronic system-level (ESL) design that allows system architects and algorithm developers to innovate the physical layer (PHY) of communications systems.

技術總覽 2017-06-21

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

產品型錄 2017-04-29

Infoline Web Services Suite - Data Sheet  
Achieve your software and hardware management goals with our online and professional services options

產品型錄 2016-09-16

E5072A ENA Series Network Analyzer 30 kHz to 4.5/ 8.5 GHz - Technical Overview 
This technical overview of the E5072A describes the features and benefits of the E5072A network analyzer.

技術總覽 2015-09-08

M9018A PXIe Chassis 18-Slots, 3U, 8GB/s - Data Sheet 
This data sheet describes the capability and advantages of the M9018A PXIe Chassis.

產品型錄 2014-02-11

Designing Scalable 10G Backplane Interconnect Systems 
This Paper presents techniques for design which significantly reduce modeling requirements for the design of high-speed backplanes in conjunction with advanced testing techniques which provide maximum channel characterization with the minimum amount of time.

技術總覽 2012-05-05

PDF PDF 1.46 MB
Keysight N8480系列熱耦功率感測器 
Keysight N8480系列熱耦功率感測器

產品型錄 2010-09-01

ADS for your RF Board Design Flow 
Overview of ADS & Genesys for RF Board design flow.

技術總覽 2009-02-03

PDF PDF 1.87 MB
Accurate Simulation Models Yield High Efficiency Power Amplifier Design 
In this Paper, an accurate nonlinear transistor model is shown to form the basis for a systematic simulation-based design procedure for a microwave power amplifier.

技術總覽 2005-12-01

PDF PDF 238 KB
RF/Microwave Oscillator Phase Noise calculation - Envelope Transient Technique 
A brief Technical Overview on Rigorous RF and Microwave Oscillator Phase Noise calculation using Envelope Transient Technique by E. Ngoya, J. Rousset, and D. Argollo

技術總覽 2005-06-22

PDF PDF 322 KB
Automated Circuit Modeling Tool for Arbitrary Passive Microwave and RF Components 
This Paper describes an automated circuit-modeling tool developed for arbitrary passive components. The tool builds compact, parameterized, analytical models based on fullwave EM simulations.

技術總覽 2002-06-24

PDF PDF 105 KB
Overview on Constrained EM-based Modeling of Passive Components 
An Overview by Tom Dhaene, Jan De Geest and Daniel De Zutter (Keysight Technologies) focusing on details of constrained EM-based modeling of passive components.

技術總覽 2002-06-01

PDF PDF 378 KB
Overview on Co-Simulation of DSP, RF and Analog 
This Paper presents a design environment supporting a mix of simulation engines, signals and models for DSP, RF and analog technologies.

技術總覽 1999-01-01

PDF PDF 310 KB