From simple connection to programmatic control, Keysight provides all the software tools necessary to accelerate the process. Compatible with the most common interfaces (GPIB, RS-232, LAN, PXI, and USB), Keysight’s IO Libraries will quickly discover and configure instruments. Once the connection is established, Command Expert can control instruments using IVI-COM drivers and Standard Commands for Programmable Instruments (SCPI) Command Sets. Instrument drivers provide a higher-level and more abstract view of the instrument.

IO Libraries Suite

Automatically detects and identifies instruments connected to the PC via GPIB, LAN, USB, AXIe, RS-232, VXI, and more.

 

 

Command Expert

Provides fast and easy instrument control in many PC environments such as Excel, Visual Studio, MATLAB, SystemVue, VEE and LabVIEW.

 

 

Instrument Drivers

Instrument drivers (IVI, LabVIEW, MATLAB) enable high level instrument control in a variety of software environments.
 

Want help or have questions?