Source Measure Units

High Accuracy. High Resolution. High Performance.

Keysight provides a wide range of source measure units (SMU) from precision, application-specific, general-purpose, to basic instruments. Keysight SMUs precisely force and simultaneously measure voltage and/or current.

Accurate And Efficient Current-Voltage Measurement Solutions

  • Precision sourcing and measurement capabilities
  • Compliance functions to prevent device damage
  • Built-in database for storing and rapidly recalling data
  • GUI-based user interfaces for quick measurement setup
  • Quick testing modes supporting automated test sequencing

Efficient, Repeatable Device Characterization

Keysight's EasyEXPERT Group+ Software brings you efficient and repeatable device characterization with ready-to-use measurements functions.

  • Multiple modes and features for quick setup, execution, and analysis
  • Built-in database (workspace) records test data automatically
  • Remote control function supports remote execution of application tests
  • Included with most Keysight SMUs

Featured Resources

Alle Ressourcen anzeigen

Alle Ressourcen anzeigen

Want help or have questions?