Labber Software

Labber Software

Labber is a general-purpose instrument control and lab automation software package, with a special focus on quantum applications.

Wireless Test Platform Software

Wireless Test Platform Software

Used with Keysight test sets, these technology-specific cellular and wireless connectivity applications automate testing of time-consuming, complex, or repetitive measurement and analysis tasks

Software für Bitfehlerraten-Tester

Software für Bitfehlerraten-Tester

Passen Sie Ihren Bitfehlerraten-Tester mit zusätzlichen Funktionen an. Mit Software, Zubehör und Services können Sie das Maximum aus Ihren Messgeräten herausholen. Das ist direkt beim Kauf des Messgeräts oder zu einem späteren Zeitpunkt möglich. Mit Keysight bleiben Sie immer auf dem Laufenden.

EasyEXPERT group+ Device Characterization Software

EasyEXPERT group+ Device Characterization Software

The Keysight EasyEXPERT / Desktop EasyEXPERT Device Characterization Software supports all the characterization tasks such as device measurement setup and execution, data management and analysis as well as protection.

FieldFox Handheld Analyzer Software

FieldFox Handheld Analyzer Software

FieldFox analyzers can be configured as cable and antenna analyzers, network analyzers, spectrum analyzers, built-in power meters, and much more using software/firmware functionality.

Logic Analyzer Software

Logic Analyzer Software

Gain insight into your digital systems...

Oscilloscope Software

Oscilloscope Software

Overview: The industry’s largest selection of compliance and debugging application-specific oscilloscope software including USB 2.0, HDMI, SATA, DDR memory, CAN, LIN, FlexRay, PCI EXPRESS, I2C/SPI, and more.

Network Analyzer Software

Network Analyzer Software

Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Software applications are available for PNA-X, PNA-L, PNA, ENA, USB and FieldFox series network analyzers

PXI Software

PXI Software

Software tools for PXI Test systems.

Radio Test Software

Radio Test Software

The N9093 radio test software provides fast one-button measurements for analog/digital radio test measurements.

General Measurement Software

General Measurement Software

Spectrum Monitoring Software

Spectrum Monitoring Software

Signal Monitoring software automates search, interception, collection and location of RF signals.

Signal Optimizer Software

Signal Optimizer Software

Use Signal Optimizer software, with its guided calibration steps, to create a precisely calibrated test system for wideband applications including 5G.

IoT Regulatory Compliance Software

IoT Regulatory Compliance Software

Purpose-built test automation software that simplifies and accelerates wireless IoT device testing in the 2.4, 5, and 6 GHz unlicensed bands.