Achieve success with the industry standard for impedance measurements

Hewlett Packard and Keysight have contributed innovations and product excellence in impedance for over half a century. Whether your application is in R&D, production, quality assurance, or incoming inspection, we take pride in contributing to your success. We strive to deliver complete solutions to meet your needs, from LCR meter, impedance meter to a wide variety of test accessories. Achieve success with Keysight’s impedance measurement solutions.

Looking for the next generation of impedance meter? Check out the E4990A Impedance Analyzer , 20 Hz to 120 MHz, with flexible frequency options

Looking for the industry standard LCR meter? Check out the E4980A and the E4980AL Precision LCR Meter

Featured Resources

Alle Ressourcen anzeigen

Alle Ressourcen anzeigen

Want help or have questions?