Highlights

The Keysight 53200 Series of 350 MHz universal and RF frequency counter/timers serve all of your frequency and time interval measurement needs. 3 available models offer resolution capabilities up to 12 digits/sec single-shot frequency resolution on a one second gate. Single-shot time interval measurements can be resolved down to 20 psec. All models in 53200 series offer new built-in analysis and graphing capabilities to maximize the insight and information you receive. Use the connectivity of your choice: LXI-C/Ethernet, USB, GPIB. Additionally, an optional battery is available to increase portability and maintain timebase accuracy.

  • 53210A: 350 MHz RF Frequency Counter, 10 digit/sec
  • 53220A: 350 MHz Universal Frequency Counter/Timer, 12 digit/sec, 100 ps
  • 53230A: 350 MHz Universal Frequency Counter/Timer, 12 digit/sec, 20 ps

53200 Series frequency counters offer an intuitive user interface with a large color graphical display

A BenchVue software license (BV0011B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences.

Find the Model that's Right for You

Want help or have questions?