Easy to use and low-cost tools for automotive Ethernet media conversion, data logging and CAN-FD traffic monitoring. There are many kinds of communication buses in a car today – interfaces that have been around for a long time such as CAN and LIN alongside more modern interfaces such as automotive Ethernet. Monitoring the traffic on those buses, actively logging it and testing to be sure it works the way it is intended, is critical. The below products offer some simple tools and hardware to help.

Want help or have questions?