testcase TC_SS_DS_DSD_BV_H003() runs on Simu system TestAdapter {...}
Generated with T3Doc 2.0 on Fri Jan 30 15:06:38 CET 2009.

Description

Test Strategy: The preamble completes the Initial Ranging and the Negotiation of Basic Capabilities.
Then it completes the registration procedure and establishes a UL SF Bs-Initiated.
Then the test body triggers the MS (IUT) to send a DSD-REQ and waits for
the triggered DSD-REQ mesage from the IUT. When a valid DSD-REQ is received the test
body sends a DSD-RSP and start a timer with timeout T10 (>> T7) and checks that no
repeated DSD-REQ is received from the IUT.
Note that it is assumed the the DSD-RSP is sent from the tester and received by the
IUT (MS) before expiry of the timer T7.



Purpose

TP/SS/DS/DSD/BV-H003
TP version: 0.0.14
Initial condition: IUT is operational and a DS flow is established. The IUT waits for DSD-RSP.
Expected behavior: Check that: On receiving a DSD-RSP, the IUT accepts it, does not retransmit the DSD-REQ.