Dimension |
Value |
Width (W) |
1.6 mm |
Length (L) |
3.4 mm |
Thickness (T) |
.32 mm |
The probe clip holder is used to hold AFM contact mode probes that are not pre-mounted on a substrate. It is designed for use with the PNI AFM scanners. The probe is held on the metal substrate with a clip. Forcing the clip into an open position is best done with cantilever mounting tool PN U3106A.
The probe clip holder can be used with most commercially available cantilevers. The dimensions for the substrate that holds the cantilever are:
To order, call: 1-800-829-4444
If you have questions, call: 1-480-756-5900
E-mail: AFM-info@keysight.com