Generate accurate multitone signals with VXG M9384B/M9484C or MXG N5186A.

Highlights

  • Create distortion free single tone and multi-tone test stimulus signals
  • Accelerate workflow with settings embedded into the VXG user interface
  • Keysight supports tiered PathWave signal generation models with N-model applications (N7621APPC with prefix "N") for high-performance HW platforms: VXG-C M9484C, VXG-B M9384B, and VXG-m M9383B,  E-model applications (E7621APPC with prefix "E") for mid-range HW platform: MXG N5186A. 
  • Higher-tiered models can run on lower tiered HW platforms, but not vice versa. For example, N7621APPC could run on MXG N5186A, but E7621APPC cannot run on VXG-C M9484C
  • KeysightCare software support subscription included

역량확대

다른 도움이 필요하십니까?