這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- Home
- 產品與服務
- 產品與服務
- 頻譜分析儀(信號分析儀)
- N1996A Agilent CSA Spectrum Analyzer [已停產]
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Frequency Coverage
- Frequency range : 100 kHz to 3 or 6 GHz
- Stimulus/response suite: 10 MHz to 3 GHz or 6 GHz
- Preamplifier to 3 GHz or 6 GHz
Performance
- -156 dBm/Hz displayed average noise level ( DANL)
- +18 dBm third order intercept (TOI)
- 0.5 dB overall amplitude accuracy
Compact Design
- 7.5 kg
- 2+ hours of battery life
Features
- Channel power measurements
- Optional AM/FM modulation analysis
- 10% adjustable RBW steps from 10 Hz to 200 kHz, 250 kHz, 300 kHz, 1 MHz, 3 MHz, and 5 MHz, VBW, 1 Hz to 8 MHz
The N1996A is a low cost portable spectrum analyzer with a scalar network analysis personality for general frequency power measurements, stimulus response analysis and spectrum monitoring. The N1996A helps you to easily balance among your multiple test needs, regardless whether your use is on a production line, in a development lab, or at an outdoor site.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型