What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
다운로드 방법
- Unzip the zip file to a folder.
- Go to the folder PL23XX_Prolific_DriverInstaller_v202, click on “PL23XX-M_LogoDriver_Setup_v202_20200527.exe” to install the U5481B IR-USB cable driver.
- Double click the “Keysight U173xC Firmware Update Software (Version 3.07.002)” installer file to install the program.
설치 방법
- Connect the LCR meter to your PC via the U5481B IR-USB connectivity cable and turn on the LCR meter.
- Go to Start > All Programs > Keysight Technologies > Keysight U173XC Firmware Update > Keysight U173XC Firmware Update Software (Version 3.07.002).
- Click “Auto Search COM Port” button to search and detect the unit. The model number, serial number and current firmware version of the LCR meter will be displayed in the “Model Number”, “Serial Number” and “Current Version” field.
- Make sure the instrument is connected before you start the firmware update. Click “Upload Firmware” to start the firmware update.
- The LCR meter will reset and recover itself after firmware update.
라이센스
- Does Not Require a License
지원 문서
Installs on: Instrument
운영 체제
- Windows 10
- Windows 7
- Windows Vista
- Windows XP
선결 조건
System Requirements: Intel Pentium 4, 1GHz or equivalent, 512MB RAM, 1GB HDD free space.
Required Accessory: U5481B IR-USB Connectivity Cable.Note:
U1731C, serial number above MY55200000 allowed to perform firmware update to version 3.07.002
U1732C, serial number above MY55240000 allowed to perform firmware update to version 3.07.002
U1733C, serial number above MY55220000 allowed to perform firmware update to version 3.07.002
지원되는 계측기
- U1731C, U1732C, U1733C