What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
다운로드 방법
Click on the download button and save the DMX_Axxx.exe file to a temporary location on your PC or directly on your supported VNA.
설치 방법
To install, first exit any running instance of DMX, DMX Template Editor, DMX Log Viewer,and Limit Assistant, then double click the DMX_Axxx.exe file.
Follow the instructions for the installation.
Installation will automatically uninstall any existing older version of software.
Installation will automatically install Keysight License Manager software on your PC or analyzer if the correct version is not already installed.
라이센스
- Requires a License
지원 문서
Installs on: PC
운영 체제
- Windows 7
- Windows 10
선결 조건
- Information Not Available
지원되는 계측기
- Benchtop VNAs:PNA/PNA-L/PNA-X models N52xxB with firmware version A.13.60.xx or newer. ENA E5080B model with firmware version A.13.70.xx or newer. Also Modular & USB VNAs: PXI M98xxA modular VNA models and Streamline Series USB VNA P50XXA models