What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
다운로드 방법
- Click the Download button.
- Save or run the installer.
설치 방법
- Double-click on downloaded software file to run the installer.
라이센스
- Requires a License
Installs on: PC
운영 체제
- Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
- Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
- Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
- Processor: 1 GHz or faster (2 GHz or faster recommended)
- RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)
선결 조건
- Information Not Available
지원되는 계측기
- PD1000A Power Device Measurement System for Advanced Modeling
- PD1500A Dynamic Power Device Analyzer/Double Pulse Tester