The 8719ET, 8720ET and 8722ET firmware upgrade, revision 07.60, is compatible with Windows 3.1, WindowsNT, Windows 95 and Windows 98 operating systems1.

This firmware upgrade is compatible with all 8719ET, 8720ET and 8722ET vector network analyzers.

Downloading Instructions

To download the 8719ET, 8720ET and 8722ET firmware upgrade, click on the hyperlink provided below. When the "Save As" dialog box appears, save the 8720ET760.exe file to your computer's hard drive.

This file is a Windows self-extracting file. Select start, run and type in the path to the file, or press the browse button to navigate through the directory structure to the file. Select the OK button. This process will uncompress the 8720ET_7._60 file2.

Installation Instructions

Transfer the firmware file to an MS-DOS? formatted 3.5-inch disk. Insert the disk into the network analyzer's floppy-disk drive. If the power is off, turn on the network analyzer to upload the new firmware into the instrument. If the instrument is on, then simply cycle the power to upload the firmware. Once the file has finished uploading, the instrument will display the new firmware revision number. After installation of the firmware upgrade, the 8719ET, 8720ET or 8722ET microwave vector network analyzer is ready for use.

1MS-DOS, Windows 3.1, WindowsNT, Windows95 and Windows98 are U.S. registered trademarks of Microsoft Corporation.

2Do not change the filename. The network analyzer will not recognize and load the file if the filename has been changed.

Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2004-02-20 07.60 8720ET760.exe
릴리스 날짜 버젼
2004-02-20 07.60
Version Description
8720ET760.exe

다운로드 방법

  • See Above

설치 방법

  • See Above

라이센스

  • Does Not Require a License

Installs on: PC / Instrument

운영 체제

  • Windows XP
  • Windows 2000
  • Windows Me
  • Windows NT
  • Windows 95/98

선결 조건

  • Information Not Available

지원되는 계측기

  • 8719ET, 8720ET and 8722ET
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE