What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
4287A RF LCR Meter, 1 MHz to 3 GHz BIOS Update
Instructions for BIOS Update (Refer to Service Note 4287A-08)
- Download the zip file (4287A_BIOS_020311.zip) to your PC.
- Unzip the zip file then you can see the following three files.
- Extract (or Drug and Drop) these three files to your Desktop screen.
- Insert your formatted floppy disk to your PC's floppy disk drive.
- Double click make_fd.bat file on your desktop screen. Then you can see Command Prompt screen.
- Press any key. Then BIOS Update software is automatically installed to your floppy disk. In case it fails, close the Command Prompt screen and retry from (5).
- While installing, you see xxxx-xxxx of 2879. Then "copy complete" is shown when all the installation is completed.
- Verify the following 10 files are on your floppy disk.
- 87A_0311.ROM
- Choice.com
- IBMBIO.COM
- IBMDOS.COM
- PANEL.EXE
- PHLASH.EXE
- PLATOEM.BIN
- AUTOEXEC.BAT
- COMMAND.COM
- CONFIG.SYS
Note: AUTOEXEC.BAT, COMMAND.COM and CONFIG.SYS can be seen when the "show hidden files and folders" is activated. To check this, go to followings below.
Explorer -> Tools -> Folder Options... -> view -> Hidden Files and folders
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2007-02-05 | n/a | 4287A RF LCR Meter, 1 MHz to 3 GHz BIOS Update |
릴리스 날짜 | 버젼 |
---|---|
2007-02-05 | n/a |
Version Description |
---|
4287A RF LCR Meter, 1 MHz to 3 GHz BIOS Update |
다운로드 방법
Click the download button and save the file to a temporary directory on your PC (or instrument).
설치 방법
See Above
라이센스
- Does Not Require a License
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE