CHANGES IN RELEASE 1.7.913.1:

  • Enable support for M9046A option 001 Advanced Rear Trigger Access.
  • Enable support for M9046A option 002 Advanced Power Monitoring and Control.
  • Enable support for M9025A, M9035A, and M9038A.
  • Add details in the About box to view installed M9046A options.
  • Allow PCIe switch FW update when daisy chain M9046A together.
  • Fix various defects to improve reliability and quality.

This installer contains 3 drivers:

KtMPxiChassis Driver

  • PXIe Chassis Family driver
  • IVI.NET and IVI-C API
  • See introduction file for additional information

KtMTrig driver

  • Trigger Manager
  • IVI.NET and IVI-C API
  • See introduction file for additional information

AgM9018 Driver

  • Legacy M9018A driver to support applications written for version 1.5.80.1 of AgM9018 driver
  • IVI-C and IVI-COM API
  • See introduction file for additional information

다운로드 방법

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

설치 방법

  1. Run the downloaded installer for version 1.7.913.1. 

라이센스

  • Does Not Require a License

지원 문서

Installs on: PC

운영 체제

  • Windows 7
  • WES 7
  • Windows 8.1
  • Windows 10

지원되는 계측기

  • M9010A, M9019A, M9046A