Highlights of PathWave Test Automation 9.21:

  • Optimized offline (Full) installer
  • New Community License for EditorX
  • Licensing updates to PathWave License Manager 2.7 and CCL 5.5.1
  • Improver Package Manager performance
  • Various bug features and and performance improvements

OpenTAP 9.21 Release Notes

설치 방법

  1. Click the Download button
  2. Double-click the .exe file to launch the installer

It is recommended to run the installer with Administrator or Elevated permissions
 

라이센스

  • Requires a License

운영 체제

  • Windows 10
  • Windows 11