Highlights of PathWave Test Automation 9.15:

  • Updates to Connections and Ports to support Switch Manager
  • Improved support for PathWave License Manager (KS8000B licenses)
  • Various bug fixes and usability improvements

Highlights of OpenTAP 9.15

설치 방법

  1. Click the Download button
  2. Double-click the .exe file to launch the installer

It is recommended to run the installer with Administrator or Elevated permissions
 

라이센스

  • Requires a License

운영 체제

  • Windows 7
  • Windows 10