N1094BS1A PAM-4 Measurement SDK Version 1.1.5.0

다운로드 방법

  1. Click the Download button.
  2. Save the executable file on your PC.

설치 방법

  1. Set up a license server on a physical machine. Also, perform the license setup steps on client machine(s) on the same network (Physical or Virtual Machines).
    Refer to the Licensing Setup section in the Release Notes.
  2. Run the downloaded installer file. You need to be in the Administrator group to successfully install the software.
  3. The installer will install the prerequisites one by one. One of the prerequisites is .NET Framework 3.5 which can fail if no internet connection is available. Refer to the Known Issues section in the Release Notes for a workaround.
    The installation of prerequisites might prompt for reboot twice.
  4. Follow the installer prompts to proceed with the installation.

라이센스

  • Requires a License

Installs on: PC

운영 체제

  • Microsoft Windows 10 (64 bit) 1607 or newer
  • Microsoft Windows Server 2012 R2 (64 bit)

선결 조건

  • Microsoft .NET Framework 3.5 (Is installed by the installer)
  • N1010A FlexDCA must NOT be installed on the system on which the SDK is to be installed. This SDK is intended to separate the Analysis from the Acquisition. As such it needs to be installed on a different physical or virtual machine than the N1010A FlexDCA that is required for doing Waveform Acquisition.