What are you looking for?
N1082A IEEE 802.3 XLAUI/CAUI-10/nPPI/CAUI-4 Test Application for the 86100D DCA-X
The N1082A IEEE 802.3 application enables you to rapidly test the ~140 parameters for transmitters for single, four and ten lanes.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
2019-05-03 | 03.02 | The N1082A IEEE 802.3 application enables you to rapidly test the ~140 parameters for transmitters for single, four and ten lanes. |
릴리스 날짜 | 버젼 |
---|---|
2019-05-03 | 03.02 |
Version Description |
---|
The N1082A IEEE 802.3 application enables you to rapidly test the ~140 parameters for transmitters for single, four and ten lanes. |
다운로드 방법
Click the download button.
설치 방법
Run the setup program. After the installation process starts, follow the on-screen installation instructions.
라이센스
- Does Not Require a License
지원 문서
Installs on: PC / Instrument
운영 체제
- Windows 7
- Windows Vista
선결 조건
- Information Not Available
지원되는 계측기
- 86100D DCA-X Oscilloscope
다운로드 방법
Click the download button.
설치 방법
Run the setup program. After the installation process starts, follow the on-screen installation instructions.
라이센스
- Does Not Require a License
지원 문서
Installs on: PC / Instrument
운영 체제
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
선결 조건
The application can be installed on an 86100D DCA-X oscilloscope or a PC.
The application download is free and allows you to set up your test plan, but your 86100D DCA-X oscilloscope or your PC must have the N1081A license and the FlexDCA interface in order to run the tests.
지원되는 계측기
- 86100D DCA-X Oscilloscope