Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

다운로드 방법

  1. Click the Download button.
  2. Save or run the installer.

설치 방법

  • Double-click on downloaded software file to run the installer.

라이센스

  • Requires a License

Installs on: PC

운영 체제

  • Windows 8
  • Windows 7
  • Windows 8.1
  • Windows 10