다운로드 방법

  • Click the Download button.
  • Save or run the installer.

설치 방법

  • Double-click on downloaded software file to run the installer.

라이센스

  • Does not require a license

Installs on: PC  

운영 체제

  • Windows 10 (64-bit), Version 1809 or later
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

선결 조건

  • Information Not Available  

지원되는 계측기

  • B2901A, B2902A, B2911A, B2912A, B2961A, B2962A
  • E363xA, E364xA, E3610xA, E363xxA, E3610xB, E36231/2/3/4A
  • N5741/2/3/4/5/6/7/8/9A, N5750/1/2A, N5761/2/3/4/5/6/7/8/9A,
    N5770/1/2A
  • N6700A/B/C, N6701A/C, N6702A/C, N6705A, N6705B/C, N6785A, N6786A, N6791/2A
  • N6950/1/2/3/4A, N6970/1/2/3/4A, N6976/7A
  • N7950/1/2/3/4A, N7970/1/2/3/4/6/7A
  • N8731/2/3/4/5/6/7/8/9A,  N8740/1/2A, N8754/5/6/7/8/9A, N8760/1/2A
  • N8920/1/2/3/4/5/6/7/8/9A, N8930/1/2/3/4/5/6/7A,  N8940/1/2/3/4/5/6/7/8/9A, N8950/1/2/3/4/5/6/7A
  • RP7951/2/3A, RP7951/2AT, RP7961/2/3A, RP7931/2/3/5/6A, RP7941/2/3/5/6A