다운로드 방법

  • Click the Download button.
  • Save or run the installer.

설치 방법

  • Double-click on downloaded software file to run the installer.

라이센스

  • No cost, Perpetual, Floating (unlimited copies) license (no activation required

Installs on: PC  

운영 체제

  • Windows 10 (64-bit), Version 1809 or later
  • Win-11, 64-bit
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

선결 조건

  • Information Not Available  

지원되는 계측기

  • 34401A, 34405A, 34410A, 34411A, 34420A, 34450A, 34460A, 34461A, 34465A, 34470A