What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Power Cords for the United Kingdom, Singapore, Malaysia and Hong Kong, China
Power Cords for the United Kingdom, Singapore, Malaysia and Hong Kong, China | |||||||
---|---|---|---|---|---|---|---|
Part # | Male Plug Cap (Orientation) | Female Connector (Orientation) | Image | Overall Length | Color (Part #) | Rated Voltage (ac) | Rated Current (A) |
8120-4420 | BS 1363/A (90 Degree) | IEC 320-1 C13 (Straight) | ![]() |
2.5 meters | Black | 250 | 10 |
8121-1579 | BS 1363/A (90 Degree) | IEC 320-1 C13 (Angled) | ![]() |
2.5 meters | Black | 250 | 10 |
8120-8705 | BS 1363/A (90 Degree) | IEC 320-1 C13 (Straight) | ![]() |
2.3 meters | Mint Grey | 250 | 10 |
8121-1634 | BS 1363/A (90 Degree) | IEC 320-1 C15 (Straight) | ![]() |
2.5 meters | Black | 250 | 10 |
8120-5392 | BS 1363/A (90 Degree) | IEC 320-1 C15 (Angled) | ![]() |
2.5 meters | Black | 250 | 10 |
8121-1040 | BS 1363/A (90 Degree) | IEC 320-1 C5 (Straight) | ![]() |
1.5 meters | Black | 250 | 2.5 |
8120-8341 (UK ONLY!) | BS 1363A (90 degree) | IEC 320-1 C7 (Straight) | ![]() |
1.8 meters | Quartz Grey | 250 | 2.5 |
8120-6315 (UK ONLY!) | BS 1363A (90 degree) | IEC 320-1 C7 (Straight) | ![]() |
1.8 meters | Black | 250 | 2.5 |
8120-8416 (UK ONLY!) | BS 1363A (90 degree) | IEC 320-1 C7 (90 Degree) | ![]() |
1.8 meters | Flint Gray | 250 | 2.5 |
8120-8699 | BS 1363A (90 degree) | IEC 320-1 C7 (Straight) | ![]() |
1.8 meters | Black | 250 | 2.5 |
8120-8719 | BS 1363A (90 degree) | IEC 320-1 C7 (Straight) | ![]() |
1.8 meters | Quartz Grey | 250 | 2.5 |