Choose a country or area to see content specific to your location
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave Model QA (MQA) 2020 Update 2.0 Product Release

Highlights
PathWave Model QA 2020 Update 2.0 includes the following new features and major enhancements:
- Enhanced corner QA function
- New PlotInfo LEGENDPOS to change legend display location
- New option MaxDiffSlope to compare slope of sigma between mismatch models
PathWave Model QA 2020 Update 2.0 is available now!
To download the Current Version, select the Trials & Licenses tab above, then click the Details & Download button.
Description
Introducing PathWave Model QA 2020 Update 2.0
PathWave Model QA 2020 Update 2.0 adds the new option to change the legend display location, new rule to compare two mismatch models as well as the enhanced corner QA function.
- Enhanced Corner QA function
- Allows the user to assign different data to different corners.
- New PlotInfo LEGENDPOS to change legend display location:
- FunctionName(P, X, Y, "@PlotInfo LEGENDPOS=LEFTBOTTOM")
- Options available: SIDE(default), LEFTBOTTOM, RIGHTBOTTOM
Figure 1. Set legend position to the lower right corner.
- New MaxDiffSlope option to compare slope of sigma between mismatch models
- PrintStdDv(dIds,"@YPercentScale=1","@MaxDiffSlope=1%"):error:diff of slope > 1%
Get Started
If you are ready to get started using PathWave Model QA, click Trials & Licenses > Details & Download > Request Free Trial License.
Looking for another version? View other Product Versions.