Choose a country or area to see content specific to your location
- Home
- Resources
- Resources
What are you looking for?
Foundry Partners - OMMIC
OMMIC Provides PDKs for Keysight ADS — Fabian Robert, Ph.D., COO describes how OMMIC partners with Keysight Technologies.
OMMIC has provided an open foundry service for over 20 years and has a large customer base in Europe, the Americas and Asia. Using a Foundry is not just a question of providing a technology, but is about being able and willing to support the user at all stages in the development of the MMIC product. This can be training or consulting, verification and checking, processing, on wafer test, packaging, device evaluation or qualification. This is what OMMIC calls its "FAB+" Service.
OMMIC has three principal HEMT processes in full production and has been introducing other processes including mHEMT and HBT. These services enable cut-off frequencies as high as 400 GHz via the mHEMT technology. The latest processes include GaN-on-silicon 100nm.
Access is available through complete mask sets or shared wafers a cost effective way to experience a new design topology or a new technology through a limited number of samples.
OMMIC, in addition of their foundry service, provides standard products and custom design service based on customer specifications.
The ADS PDK support matrix is given below:
Process Name | Process Description | Latest ADS Version Supported | Front/Back PDK | EM Substrate | MMIC Toolbar | DRC | LVS - Device Recognition |
LVS - Physical Nets |
Electro-Thermal |
---|---|---|---|---|---|---|---|---|---|
ED02AH | E/D-Mode PHEMT | 2016 | F/B | Y | Y | Y | N | N | N |
D01PH | D-Mode Power PHEMT | 2020 | F/B | Y | Y | Y | Y | Y |
N |
D01MH | D-Mode Mid-Power Low Noise MHEMT | 2016 | F/B | Y | Y | Y | N | N | N |
D007IH | D-Mode Ultra Low Noise MHEMT | 2022 Update 2.0 | F/B | Y | Y | Y | Y | Y | N |
D01GH and D006GH | D-Mode GaN HEMT | 2020 | F/B | Y | Y | Y | Y | Y | Y |
The OMMIC PDKs are distributed by OMMIC and are available for immediate use with the Keysight ADS software.
Contact your foundry partner directly for downloading the latest ADS PDKs. OMMIC
Return to the RFIC and MMIC EDA Foundry Partners page.