Accelerate Your Data Center Transition to 800g/1.6T

The massive data explosion is creating ongoing capacity and bandwidth challenges, driving the need for optical networking and communication.

Witness the Keysight technical experts demonstrate the widest array of test solutions across all network layers and technologies for optical transmission and data center interconnect, accelerating the development of intelligent networks.

Join Keysight, at our booth 5409 to discuss how we can work together to help anticipate challenges and accelerate your ability to create innovative products for your customers.

DATE / LOCATION

March 6 – 9, 2023
San Diego Convention Center
111 W Harbor Drive
San Diego, CA
Booth 5409 - Interactive Floor Plan

Demo Stations

Explore the latest in optical networking and communications solutions

Test PICs with Automation

Keysight and FormFactor, Inc. plan to demonstrate PIC test solutions to simplify and speed workflows — including probe positioning, polarization alignment, and accurate measurement and analysis.

 

Test 110 GHz Parametrics

The Keysight N4372E lightwave component analyzer offers 110 GHz bandwidth and supports the full 1260 nm to 1620 nm wavelength range for both optical transmitter testing and optical receiver testing, thanks to a calibrated traceable transmitter to the National Institute of Standards and Technology (NIST).

Test 224 Gb/s Electrical Tx

Join us for a demonstration of the Keysight Infiniium UXR-Series UXR1102A 110 GHz high-performance real-time oscilloscope and the Keysight N1046A remote sampling heads on a Keysight N1000A digital communications analyzer featuring the latest physical layer techniques and methods required for 224 Gb/s electrical characterization needs.

Test 224 Gb/s Electrical Rx

Join us to see the Keysight M8050A high-performance Bit Error Ratio Testers (BERT) to validate and characterize digital receivers operating up to 224 Gb/s. Combined with the Keysight M8067A ISI channel boards, the M8050A’s channel emulation functionality offers unpreceded flexibility to test a wide range of applications without any setup reconfiguration. We will demonstrate the digital receiver test on a 224 Gb/s digital retimer for next-generation networking applications.

Test 224 Gb/s Optical Tx 

Keysight will demonstrate the N1032A/B, the industry’s only reference receiver for testing 100 GBd class transmitters. When driven by the Keysight M8199B arbitrary waveform generator (AWG), you can verify and achieve the high-performance required for next-generation 800G / 1.6T systems.

Test up to 160 GBd & Beyond

Demonstration of the industry’s fastest arbitrary waveform generator (AWG), the Keysight M8199B AWG with bandwidth exceeding 80 GHz with the Keysight N4391B optical modulation analyzer with 110 GHz bandwidth. Our experts will demonstrate unprecedented signal quality at symbol rates of 160 GBd and beyond using the M8199B AWG and the Keysight N1046A DCA sampling head modules.

Test TRX Module Interoperability

Keysight demonstrates the G800GE-02, which tests optical module interoperability and link quality determined by bit error ratio (BER), forward error correction (FEC), FEC margin, and frame loss ratio (FLR) with CMIS 5.0-based module status monitoring.

Improve Optical TRX Test FlexOTO

Keysight demonstrates the new Keysight FlexOTO optical test optimization software to show the  improvement in overall test efficiency and optimization of DCA-M test hardware utilization for high channel count Tx manufacturing testing.

Click the button if you have a need for any of the above solutions within the next 6 months and would like to talk to one of our experts at OFC.

Keysight Short Courses

Test and Measurement for Signals with Complex Optical Modulation​

Monday, March 6 2023​ / 8:30 a.m. – 12:30 p.m.​ PT

Instructors

Michael Koenigsmann, Keysight Technologies
Fabio Pittala​, Keysight Technologies

MORE INFO

Data Center Short Links – Link Design, Modeling, Test and Measurements

Monday, March 6 2023 / 8:30 a.m. - 12:30 p.m. PT

Instructors

Petar Pepeljugoski, IBM Research
Greg D. Le Cheminant, Keysight Technologies

MORE INFO

Keysight Industry Participation

Ethernet Alliance — Booth 2013

400ZR Interoperability: Keysight AresONE 400GE will be connected to a switch, with a 400ZR optics link​

800GE Switch Fabric: Keysight AresONE 800GE will connect to an Arista OSFP switch, via a 2x400GE configuration (optics to be provided by EA)​

800GE Electrical BERT: Keysight G800GE and Exfo connected via 800G DAC, with MCBs

Ethernet Alliance Logo

Optical Interface Forum Alliance — Booth 5101

400ZR Optical Module Interoperability​: AresONE 400GE as a traffic source, connected to a Cisco Open Line system and Cisco router

224G-LR Rx/Tx Test on One Silicon Phy: OIF will showcase a joint Keysight and Synopsys 224G-LR technology demonstration in a simultaneous receiver and transmitter test configuration with a Keysight M8050 224G BERT and N1060 based Oscilloscope.

Conformance Test for 400ZR EVM: Keysight will demonstrate a conformance test solution for the 400ZR pluggable module combining A400GE Layer 1 BERT and KP4 FEC multiport test system and M8290A Optical Modulation Analyzer.

OFC Logo

Have questions or need help?