G800 OFC 2021 Demonstration
Industry’s First & Only 800GE Packet Blaster
Supports 8 x 100GE, 2 x 400GE, and 1 x 800GE Testing
Simplified. Designed specifically for testing all Ethernet speeds based on 112G electrical lanes, including Ethernet Technology Consortium 800GE and IEEE 802.3 400GE, 200GE, and 100GE. Easy-to-see system overview of forward error correction (FEC) performance across all Ethernet speeds in real-time with patented bit error rate test (BERT) inferred FEC.
Insightful. Based on innovative features to quickly:
- Trigger and FEC capture on codeword events (patent pending)
- Evaluate interoperability & FEC performance with best-in-class error analysis such as patented BERT inferred FEC
- Explore other key FEC details such as frame loss ratio, pre-FEC BER, symbol error density distribution
- Blast line-rate Ethernet traffic (800GE, 400GE, 200GE, 100GE)
Featured Resouces
PRESS RELEASES
June 17, 2021 - Keysight Partners with 800 Gigabit Ethernet Ecosystem to Demonstrate Physical Design Validation Solution
Contact your Keysight sales team for early adopter information!
Have questions or need help?