Choose a country or area to see content specific to your location
무엇을 찾고 있습니까?
IMS 2022 is the flagship conference of the Microwave Theory & Techniques Society (MTT-S) of the Institution of Electrical and Electronics Engineers (IEEE). It is the preeminent annual gathering of RF, microwave, and millimeter-wave researchers, technologists, and practitioners from academia and industry worldwide. Keysight is excited to be back at IMS 2022 as a full in-person tradeshow in Denver, Colorado June 19-24.
Couldn't attend IMS 2022 in person?
View the 20-minute booth tour session hosted from the IMS 2022 expo floor. We walk you through all of our live demos, including:
- Wideband Active Component Test
- 5G mmWave Design
- Field Signal Analysis
- R&D Testbed Solutions
- RF System Digital Twin
- RF/Digital Cross-Domain Test
MMWAVE INNOVATION STARTS HERE
Millimeter-wave (mmWave) technology enables innovations in 5G and 6G, satellite communications, and quantum computing. Measurement solutions, software, and services from Keysight help you design, simulate, and test your designs with accurate and repeatable results, to bring your dreams to reality faster.
Join us at IMS, visit our virtual booth tour, and access the upcoming podcasts.
KEYSIGHT ACTIVITIES - 2022
DEVICE CHARACTERIZATION
Monday, June 20; 8:00 a.m. – 4:45 p.m. ET
RF Bootcamp
Tuesday, June 21; 12:30 – 12:45 (Booth 9110)
Challenges of Automatic Fixture Removal (AFR) in Cryogenic Environments
Thursday, June 24th; 8:00 – 9:00 (Room 500-501)
A DC-170 GHz InP Distributed Amplifier Using Transmission Line Loss Compensation Technique
5G
Wednesday, June 22; 13:30 – 15:10
We3G-4: 15 to 72GHz Closed-Loop Impairment Corrected mm-Wave Delay-Locked IQ Modulator for 5G Applications
Thursday, June 23; 8:00 – 9:40
Th1E-1: A DC–170GHz InP Distributed Amplifier Using Transmission Line Loss Compensation Technique
KEYSIGHT DEMOS
Wideband Active Component Test
Simplify complex measurement setups with a single connection between a network analyzer and a signal generator. Improve time and accuracy for a wide range of active device measurements by providing the lowest residual error vector magnitude (EVM).
Field Signal Analysis
FieldFox field signal analysis is the lightest and most powerful field test allowing for real-time spectrum analysis in the palm of your hand. FieldFox analyzer can demodulate over-the-air (OTA) transmissions with frequency coverage of up to 54 GHz and a bandwidth of up to 120 MHz, making it an ideal choice for 5G and 6G deployments.
RF System Digital Twin
PathWave System Design enables RF modeling excellence & accelerates the digital mission engineering workflow. The solution provides dynamic kinematic modeling for satellite and 5G real-world scenarios. The 5G Non-Terrestrial Network (NTN) channel model includes all the propagation characteristics to model a LEO satellite link.
5G mmWave Design
PathWave ADS software enables 3D layout and assembly for multi-technology RF modules, including RF integrated circuits (RFIC), monolithic microwave integrated circuits (MMIC), wafer-level packaging, and printed circuit boards (PCBs).
R&D Testbed Solutions
Sub-THz wideband solutions accelerate device and base station time to market with measurements compliant with the latest 5G standards and enable research of 6G frequencies, wider bandwidths, and new modulation schemes. This demo showcases industry-leading error vector magnitude (EVM) and adjacent channel leakage ratio (ACLR) performance in FR1/FR2 with single and multi-component carrier configurations, as well as new features like channel bonding, channel corrections, and non-linear corrections.
RF/Digital Cross-Domain Test
A first in the market, this solution reduces weeks of in-house measurement and data analysis efforts to a few minutes by making single measurements using hundreds of frequency points while producing metrology-grade RF/digital cross-domain measurements that are traceable to national standards.
Keysight Community Partners
Visit our solution partners immediately surrounding the Keysight booth.
Have questions or need help?