Get a 20% discount by purchasing a Keysight M8040A BERT solution.

Now is a great time to upgrade your automated receiver calibration and characterization system.

Upgrade to our highest performing bit error ratio (BERT) system

Simplified time-efficient testing is essential when you are developing next-generation computer, consumer, or communication devices The Keysight M8040A BERT test solution is a highly integrated tester for physical layer characterization, validation, and compliance testing of devices using pulse amplitude modulation 4-level, 3-level (PAM4, PAM3) or non-return-to-zero (NRZ) signals, and symbol rates up to 64 Gbaud. Use the M8040A BERT test solution to accurately test devices designed for 400/ 200 GbE, 800G, OIF CEI-56G, and CEI-112G, PCIe® 64/32/16/8/5 GT/s, USB 3.2, USB4, Thunderbolt 3, and Thunderbolt 4.

PCI-SIG®, PCIe®, and PCI Express® are US registered trademarks and/or service marks of PCI-SIG.

Start date:
September 1, 2021

End date:
May 31, 2022

Promotion code:
6.051

Availability:
Americas, Europe, and Greater China

Learn More About the M8040A BERT

Master Your Next Design

The M8040A is designed for research and development and test engineers in the server, computing, data center, and communications industry.

Use the M8040A for receiver testing for many popular interconnect standards that use PAM4 and NRZ data formats and proprietary interfaces for chip-to-chip, chip-to-module, backplanes, repeaters, and active optical cables.

Promotion Conditions

  • Applies to the purchase of new M8040A BERTs only.
  • 20% discount includes M8045A/AU and M8046A/AU options.
  • Lease orders and remarketed equipment are not eligible to receive this promotion.
  • Keysight Technologies reserves the right to modify or discontinue this offer during the promotion period.

Want help or have questions?