N9962A FieldFox Handheld Microwave Spectrum

Same Cost, More Capabilities

Do you work with radio frequency (RF) cable trouble-shoots, over-the-air (OTA) wireless communications, analog radio, or electromagnetic interference (EMI) pre-compliance testing? For a limited time, purchase any qualifying A-Series FieldFox Handheld Analyzer and get two of our most popular software options for free.

Ranging from 4 to 54 GHz, the industry’s most integrated handheld analyzer family just gets more powerful. FieldFox provides the greatest accuracy, superior RF performance, a rugged weather resistance package, and complete software upgradeability. And now, you can acquire more application capabilities at no extra charge.

Eligible Software Options

More software means more flexibility. Arm your FieldFox to meet all your signal analysis needs. Add these solutions to your field kit:

  • Identify the location and nature of faults along cables using time-domain reflectometry (TDR) measurements.
  • Attach geolocation tags to measure with a built-in global startup studio network and global positioning system (GPS) receiver.
  • Demodulate and characterize radio transmitter amplitude and frequency modulation signals with analog demodulation.
  • Measure the unintentional generation, propagation, and reception of electromagnetic energy emissions to fulfill EMI pre-compliance / compliance requirements.

Buy One Get Two Featured Software

Distance To Fault screenshot

TDR Cable Measurements

Identify the location and nature of faults along cables using time-domain reflectometry measurements.

Built in GNSS / GPS Receiver software screenshot

GSSN / GPS Receiver

Attach geolocation tags to measurements with a built-in GNSS/GPS receiver.

Electromagnetic Interference (EMI) measurement on FieldFox Handheld Analyzer

EMI Measurements

Evaluate Electromagnetic Interference (EMI) pre-compliance limits and perform regulatory audits. 

Analog Demodulation software

Analog Demodulation

Demodulate and characterize AM and FM signals of radio frequency (RF) transmitters.

Promotion Conditions

  • Qualifying N99xxA FieldFox analyzer and promotional offer must be on the same purchase order.
  • Lease orders or remarketed equipment are not eligible to receive a promotional discount.
  • Keysight Technologies reserves the right to modify or discontinue this offer during the promotional period 

Start date:
November 1, 2022

End date:
October 31, 2023

Promotion code:
9.017

Take Advantage of the Offer

For a limited time, claim two free Keysight FieldFox application options, selected from the following list, with your purchase of a qualifying FieldFox analyzer. The promotion is valid for purchases made from November 1, 2022 through October 31, 2023.

  • N99xxA-215 TDR cable measurements
  • N99xxA-307 GPS receiver
  • N99xxA-355 Analog demodulation
  • N99xxA-361 EMI measurements

Did you purchase already? Claim your offer now.

Want help or have questions?