Answer:
The tones produced when you press the key on a phone keypad are commonly referred to as Dual-Tone Multi-Frequency (DTMF) tone pairs. Each key on the phone has unique upper frequency and lower frequency tone combinations that are created simultaneously when the key is pressed. These tones are decoded for a variety of uses, from understanding the phone number you entered to guiding you through voice mail systems. The accuracy of these tone pairs is critical so that they may be correctly decoded by the receiving device.
The table below lists the commonly used frequencies for DTMF operation for each key. For example, pressing the 3 key on the phone causes the 1477 Hz and 697 Hz tones to be created.
| 1209.0 Hz | 1336.0 Hz | 1477.0 Hz | 1673.0 Hz | |
| 697.0 Hz | 1 | 2 | 3 | A |
| 770.0 Hz | 4 | 5 | 6 | B |
| 852.0 Hz | 7 | 8 | 9 | C |
| 941.0 Hz | * | 0 | # | D |
The Agilent E1961A AMPS/136 Mobile Test Application running on the Agilent 8960 Series 10 Wireless Communications Test Set can measure the frequency of mobile phone DTMF tones using its audio analyzer.
Frequency Modulation .
Modulation
Frequency State setting to On .
Filter Type
setting to 100 Hz BW BPF .
100 Hz BW BPF
Center Frequency setting to match the upper or lower frequency for
one of the mobile's keys. (For example, set this field to 697 Hz to check
the lower frequency for the " 1 " key).
Modulation
Frequency to see if it is correct for the key you pressed. For
example, if you entered 697 Hz in step 7, and you are pressing the "
1 " key on your mobile, the modulation frequency should read very
close to 697 Hz.
100 Hz BW BPF Center Frequency
setting appropriately and pressing the corresponding key on the mobile.